UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
300 V | 25 A | 28 - 12 |
Feed-through terminal block, nom. voltage: 500 V, nominal current: 29 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Spade connection, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type | Feed-through terminal block |
Product family | UVKB |
Number of connections | 4 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Number of connections per level | 4 |
Nominal cross section | 4 mm² |
1st level connection left | |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.6 ... 0.8 Nm |
Stripping length | 8 mm |
Internal cylindrical gage | A3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Cross-section with insertion bridge, rigid | 4 mm² |
Cross-section with insertion bridge, flexible | 4 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Nominal current | 29 A |
Maximum load current | 29 A (with 4 mm² conductor cross-section) |
Nominal voltage | 500 V (voltage data for slip-on connections in acc. with EN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
Nominal cross section | 4 mm² |
Connection method | Spade connection |
Width | 6.2 mm |
End cover width | 2.2 mm |
Height | 68 mm |
Depth on NS 32 | 49 mm |
Depth on NS 35/7,5 | 44 mm |
Depth on NS 35/15 | 51.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 1954016 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE511X |
Product key | BE511X |
GTIN | 4017918052560 |
Weight per piece (including packing) | 12.778 g |
Weight per piece (excluding packing) | 12.778 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |