NLC-IOX-04I-02QRD-05A
-
I/O extension module
2702032
I/O extension module for use with NLC-035... and NLC-040 base units. Equipped with 4 digital input and 2 relay output channels. A maximum of one I/O extension modules can be attached to the base unit.
Product details
Product type | Extension module |
Product family | Nanoline |
Supply: Module electronics | |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 24 V DC |
Digital: | |
Input name | Digital inputs |
Description of the input | PNP |
Number of inputs | 4 |
Connection method | Screw connection |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input current at UIN | 1.2 mA |
Typical response time | 100 µs (on) |
200 µs (OFF) |
Digital: | |
Output name | Relay output |
Output description | Relay output |
Connection method | Screw connection |
Number of outputs | 2 |
Maximum output current per channel | 5 A |
Maximum output current per module / terminal block | 10 A |
Maximum output current per module | 10 A |
Connection method | Screw connection |
Dimensional drawing |
|
Width | 40 mm |
Height | 103.5 mm |
Depth | 43 mm |
Color | white |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Degree of protection | IP20 |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 0 % ... 90 % (at 25 °C) |
Mounting type | DIN rail mounting |
Item number | 2702032 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRACAB |
Product key | DRACAB |
Catalog page | Page 465 (C-8-2015) |
GTIN | 4046356949514 |
Weight per piece (including packing) | 183.5 g |
Weight per piece (excluding packing) | 183.5 g |
Customs tariff number | 85389099 |
Country of origin | IN |
UNSPSC
UNSPSC 21.0 | 39122329 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116