EM-2RPT/21AU-R/L-P
-
Extension module
2909573
Relay extension module for ELR-...-P hybrid motor starters, feedback of forward and reverse running when control signal is present, Push-in connection, DIN rail connector included
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Extension module |
Product family | CONTACTRON |
Insulation characteristics | |
Rated insulation voltage | 250 V |
Rated surge voltage | 4 kV |
Degree of pollution | 2 |
Contact switching type | 1 changeover contact |
Rated operating voltage Ue | 24 V DC |
230 V AC | |
Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) |
2 A (24 V (DC13)) |
Load circuit | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
INTERFACE system | |
Connection method | DIN rail bus connector |
Number of connections | 1 |
Number of positions | 5 |
Width | 22.5 mm |
Height | 106.6 mm |
Depth | 113.7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
UKCA | |
Certificate | UKCA-compliant |
UL approval | |
Certificate | NLDX.E228652 |
NRNT.E172140 | |
UL data | |
Category code | NLDX / NRNT |
Ambient temperature (operation) | -25 °C ... 55 °C |
Standards/regulations | IEC 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2909573 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7485 |
Product key | DK7485 |
GTIN | 4055626445489 |
Weight per piece (including packing) | 152 g |
Weight per piece (excluding packing) | 175.5 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f4ed0bca-5bb1-460f-8b37-7fcd8e7d68cd |
Compatible products
-
ELR-TBUS-22,5-P - DIN rail bus connector 2203861
-
ELR H5-I-PT- 24DC/500AC-9-P02 - Hybrid motor starter 1160740
-
ELR H5-I-SC- 24DC/500AC-9-P - Hybrid motor starter 2908693
-
ELR H3-I-SC- 24DC/500AC-9-P - Hybrid motor starter 2908694
-
ELR H5-I-SC- 24DC/500AC-3-P - Hybrid motor starter 2908695
-
ELR H3-I-SC- 24DC/500AC-3-P - Hybrid motor starter 2908696
-
ELR H5-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908697
-
ELR H3-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908698
-
ELR H5-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908699
-
ELR H3-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908700
-
ELR H5-IES-PT- 24DC/500AC-9-P - Hybrid motor starter 2909554
-
ELR H3-IES-PT- 24DC/500AC-9-P - Hybrid motor starter 2909555
-
ELR H5-IES-PT- 24DC/500AC-3-P - Hybrid motor starter 2909556
-
ELR H3-IES-PT- 24DC/500AC-3-P - Hybrid motor starter 2909557
-
ELR H5-I-PT- 24DC/500AC-9-P - Hybrid motor starter 2909560
-
ELR H3-I-PT- 24DC/500AC-9-P - Hybrid motor starter 2909561
-
ELR H5-I-PT- 24DC/500AC-3-P - Hybrid motor starter 2909562
-
ELR H3-I-PT- 24DC/500AC-3-P - Hybrid motor starter 2909563
-
ELR H5-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909567
-
ELR H3-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909568
-
ELR H5-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909569
-
ELR H3-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909570
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150