Double valve connector adapter, Universal, 4-position, PUR/PVC, black RAL 9005, Plug angled M12 SPEEDCON, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode and Valve connector BI (11 mm), with 1 LED, Wiring: Z diode, valve connector spacing: 0.15 m
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
RJ45 PCB connector, design: RJ45, number of positions: 8, 10 Gbps, connection method: THR reflow/THT wave, Short solder contacts
Termination resistor, DeviceNet™, M8, 5-pos.
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: THR reflow/THT wave
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: THT wave
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: THR reflow/THT wave
Coupling; set consisting of 2 couplings for connecting F-SMA plugs
RJ45 PCB connector, design: RJ45, number of positions: 8, 10 Gbps, connection method: THR reflow/THT wave, Short solder contacts
RJ45 PCB connector, design: RJ45, number of positions: 8, 10 Gbps, connection method: THR reflow/THT wave, Short solder contacts
FO coupling, degree of protection: IP20, number of positions: 1, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.