PTVFIX 6/12X2,5-NS35A BU
   - 
  Distribution block
    
      1019548
      
      
    
  
      Distribution block, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Product details
| General | |
| Note | The maximum load current of a single clamping unit must not be exceeded. | 
| For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! | |
| Product type | Distributor terminal block | 
| Number of positions | 1 | 
| Number of connections | 13 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 0.77 W | 
| Service Entrance | yes | 
| Number of connections per level | 13 | 
| Nominal cross section | 2.5 mm² | 
| Load contact | |
| Connection method | Push-in connection | 
| Stripping length | 8 mm ... 10 mm | 
| Internal cylindrical gage | A3 | 
| B3 | |
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² | 
| Cross section AWG | 26 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² | 
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² | 
| Nominal current | 24 A | 
| Maximum load current | 32 A (with 4 mm² conductor cross-section) | 
| Maximum total current | 57 A (with 10 mm² conductor cross-section) | 
| Nominal voltage | 690 V | 
| Note | The IEC 60947-7-1 standard applies for the use of mounting accessories. | 
| Nominal cross section | 2.5 mm² | 
| Line contact | |
| Stripping length | 10 mm ... 12 mm | 
| Internal cylindrical gage | A5 | 
| B4 | |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² | 
| Cross section AWG | 20 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² | 
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² | 
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 1.5 mm² | 
| Nominal current | 41 A (with 6 mm² conductor cross-section) | 
| Maximum load current | 57 A (with 10 mm² conductor cross-section) | 
| Maximum total current | The maximum load current of the individual terminal point must not be exceeded. | 
| Nominal cross section | 6 mm² | 
| Connection in acc. with standard | IEC 60998-2-2 | 
| Nominal voltage | 450 V (in accordance with IEC 60998-2-2) | 
| Load contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² | 
| Conductor cross-section, rigid [AWG] | 22 ... 18 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² | 
| Line contact Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1 mm² ... 10 mm² | 
| Conductor cross-section, rigid [AWG] | 18 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² | 
| Width | 41.5 mm | 
| Height | 45.7 mm | 
| Depth | 29.2 mm | 
| Depth on NS 35/7,5 | 30.9 mm | 
| Color | blue (RAL 5015) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Surge voltage test | |
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 6 mm² | 0.72 kA | 
| Short-time withstand current 10 mm² | 1.2 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | No | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 | 
| Result | Test passed | 
| Note | When aligning several blocks, it is recommended to either place a DIN rail adapter underneath the connection point or a flange element between the blocks. | 
| For versions with 6 or 7 connections, it is enough to place one DIN rail adapter centrally per block and place flange elements after every other block. | |
| Depending on the application case and mechanical load, other arrangements of the mounting accessory can also be chosen. | |
| When using the DIN rail adapter PTFIX-NS35, an aligned block must not protrude by more than a half. | |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg | 
| 6 mm² / 1.4 kg | |
| 10 mm² / 2 kg | |
| Result | Test passed | 
| Aging | |
| Temperature cycles | 192 | 
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| IEC 60998-2-2 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 1019548 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | BEA223 | 
| Product key | BEA223 | 
| GTIN | 4055626506296 | 
| Weight per piece (including packing) | 29.09 g | 
| Weight per piece (excluding packing) | 28 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27250118 | 
| ECLASS-15.0 | 27250118 | 
ETIM
| ETIM 9.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      FBS 2-5 - Plug-in bridge 3030161
- 
    
      FBS 2-5 BU - Plug-in bridge 3036877
- 
    
      FBS 2-5 GY - Plug-in bridge 3038969
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      TML (EX3,8)R - Marker strip 0801837
- 
    
      TML (104X3,8)R - Marker strip 0801833
- 
    
      TML (104X2,8)R - Marker strip 0801832
- 
    
      TML (EX2,8)R - Marker strip 0801836
- 
    
      SK 2,8 REEL P5,2 WH CUS - Marker card 8199986
- 
    
      SK 3,8 REEL P5,2 WH CUS - Marker card 8199989
- 
    
      US-TML (104X3,8) - Marker for terminal blocks 0830768
- 
    
      US-TML (104X2,8) - Marker for terminal blocks 0830767
- 
    
      SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
- 
    
      SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
- 
    
      MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
        Clear wiring, thanks to eleven different color variants
        Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
        Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
        Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150