PTVFIX 2,5/4 - Device terminal block
1300610

Device terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 8, number of positions: 4, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Rated cross section: 2.5 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray

Product details