PTFIX 6/18X2,5 GY-EX
-
Distribution block
1221440
Product details
Notes on operation | the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories |
General | |
Note | The maximum load current of a single clamping unit must not be exceeded. |
For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! |
Product type | Distributor terminal block |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Stripping length | 8 mm ... 10 mm |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -60 °C ... 110 °C |
Ex-certified accessories | 3274054 PTFIX-NS35 |
3274056 PTFIX-NS35A | |
3274057 PTFIX-NS35A-FIX | |
3274058 PTFIX-NS15A | |
3274059 PTFIX-NS15A-FIX | |
3274060 PTFIX-F | |
3022263 CLIPFIX 15 | |
3022276 CLIPFIX 35-5 | |
3022218 CLIPFIX 35 | |
1204517 SZF 1-0,6X3,5 | |
List of bridges | Plug-in bridge / FBS 2-5 / 3030161 |
Bridge data | 23 A (10 mm²) |
Ex temperature increase | 40 K (40 A / 6 mm²) |
Rated insulation voltage when mounting on DIN rails | 400 V |
Rated insulation voltage when directly mounted on mounting surface | 400 V |
output | (Permanent) |
Ex level General | |
Rated voltage when mounting on DIN rails | 440 V |
Rated voltage during direct mounting on mounting surface | 440 V |
Maximum total current | 55 A (10 mm²) |
output | (Permanent) |
Ex level Terminal point | |
Rated current | 22.5 A (2.5 mm²) |
Maximum load current | 27 A (4 mm²) |
Contact resistance | 0.5 mΩ |
Ex connection data Terminal point | |
Stripping length | 8 mm ... 10 mm |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 14 |
Connection capacity rigid | 0.14 mm² ... 4 mm² |
Connection capacity AWG | 26 ... 12 |
Connection capacity flexible | 0.14 mm² ... 2.5 mm² |
Connection capacity AWG | 26 ... 14 |
output | (Permanent) |
Ex level Feed-in contact | |
Rated current | 40 A (6 mm²) |
Maximum load current | 55 A (10 mm²) |
Contact resistance | 0.2 mΩ |
Ex connection data Feed-in contact | |
Stripping length | 10 mm ... 12 mm |
Nominal cross section | 6 mm² |
Rated cross section AWG | 10 |
Connection capacity rigid | 0.5 mm² ... 10 mm² |
Connection capacity AWG | 20 ... 8 |
Connection capacity flexible | 0.5 mm² ... 10 mm² |
Connection capacity AWG | 20 ... 8 |
Width | 56.5 mm |
Height | 28.6 mm |
Depth | 21.7 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | for snapping onto a DIN rail adapter |
Direct mounting with flange | |
Free-hanging |
Item number | 1221440 |
Packing unit | 8 pc |
Minimum order quantity | 8 pc |
Sales key | BEA124 |
Product key | BEA124 |
GTIN | 4063151309527 |
Weight per piece (including packing) | 39.912 g |
Weight per piece (excluding packing) | 30.575 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250118 |
ECLASS-15.0 | 27250118 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 2-5 GY - Plug-in bridge 3038969
-
PTFIX-NS35 - DIN rail adapter 3274054
-
PTFIX-NS35A - DIN rail adapter 3274056
-
PTFIX-NS35A-FIX - DIN rail adapter 3274057
-
PTFIX-NS15A - DIN rail adapter 3274058
-
PTFIX-NS15A-FIX - DIN rail adapter 3274059
-
PTFIX-F - Flange 3274060
-
KLM 2 - Terminal strip marker carrier 0807575
-
KLM 3-L - Terminal strip marker carrier 0814788
-
CEC 2,5 - Filler plug 3062757
-
PTFIX 2,5-RZ - Mounting adapter 1632417
-
PAI-4-N GY - Test adapter 3032871
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
SK 2,8 REEL P5,2 WH CUS - Marker card 8199986
-
SK 3,8 REEL P5,2 WH CUS - Marker card 8199989
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
-
MPS-MT SN - Test plug 3212251
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Ex e certified
Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150