The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PTV 2,5-QUATTRO-MT - Knife-disconnect terminal block
1079070

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, color: gray

Product details









Compatible products



Your advantages

The secure end position of the lever-type disconnect knife ensures that the switching states of the knife disconnect terminal blocks are permanently secured and are always clearly recognizable
The circuits can be opened easily with a standard screwdriver
Clear wiring, thanks to lateral conductor entry
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off