UCT-EM (10X7) YE
-
Snap-in markers
0803483
Snap-in markers, Sheet, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 36, text field height: 7 mm, text field width: 10 mm
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 36 |
| Number of individual labels per row | 6 |
| Identification technology | Thermotransfer, UV-LED-Technologie, Laserdirektbeschriftung |
| Width | 9.99 mm |
| Height | 7.50 mm |
| Depth | 1.00 mm |
| Text field | |
| Text field width | 10 mm |
| Text field height | 7 mm |
| Color | yellow (RAL 1018) |
| Flammability rating according to UL 94 | V0 |
| Base element material | PC |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 100 °C (121 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Standards | |
| Standards/regulations | EN 45545-2 |
| Mounting type | latching |
| Item number | 0803483 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2418 |
| Product key | BG2418 |
| GTIN | 4055626113760 |
| Weight per piece (including packing) | 10.21 g |
| Weight per piece (excluding packing) | 10.21 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.063 kg CO2e |
Compatible products
-
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK PRIME 2.0 KIT - Thermal transfer printer 1472413
-
BLUEMARK ID COLOR - Printer 1002329
-
TOPMARK NEO - Laser marker 1012015
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM E.CARD-CARTR. BK 111 - Ink cartridge 1569771
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
BM ID-MAG20 - Magazine 1044356
-
BM ID-MAG40 - Magazine 1044357
-
TOPMARK LASER-MAG UCT-A - Magazine 0803141
-
TOPMARK LASER-MAG UCT-M - Magazine 0803143
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
THERMOMARK CARD-UCT-MAG20 - Magazine 0830751
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The UCT-EM ... UniCard marking range includes markers for devices and switching devices from a wide range of manufacturers
The markers, which are supplied in uniform sheets, can be marked quickly, easily, and precisely using the card printers
The sheets provide additional space for project information and function text that can be helpful during further assembly
The multi-section marking strips are easy to fit and can be easily separated if required
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150