The FB-2SP has terminal blocks for two spur connections to each device coupler. The device coupler provides short-circuit protection to the fieldbus trunk. Voltage and communication are routed via the TBUS connection system to multiple installed device couplers.
FB-2SP
-
Device coupler
2316051
Device coupler for Foundation Fieldbus and PROFIBUS PA expansions with terminal connections for 2 spurs connected to fieldbus end devices
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Device coupler |
| Supply | |
| Supply voltage range | 10.3 V DC ... 32 V DC (input on trunk line side) |
| Typical current consumption | 6 mA |
| Safety data | |
| Max. voltage Ui | 253 V AC |
| Inductance Li | 4 µH |
| Capacitance Ci | 0 µF |
| Max. output voltage Uo | Ui |
| Max. output current Io | 48 mA |
| Max. output power Po | 1.536 W |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | / 100 nF |
| 325 µH | |
| Signal | PROFIBUS |
| FOUNDATION Fieldbus | |
| Data: Foundation Fieldbus and PROFIBUS PA Segment | |
| Connection method | Pluggable COMBICON screw connection for each spur |
| No. of channels | 2 |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 12 |
| Conductor cross-section AWG min. | 24 |
| Output nominal voltage | ≤ 32 V (per spur) |
| Output current | 15 mA (each spur, adjustable via selector switch, -40 ... 85°C) |
| 25 mA (each spur, adjustable via selector switch, -40...80°C) | |
| 35 mA (each spur, adjustable via selector switch, -40...75°C) | |
| 45 mA (each spur, adjustable via selector switch, -40...70°C) | |
| Maximum output current | 22 mA (each spur, adjustable via selector switch, -40 ... 85°C) |
| 33 mA (each spur, adjustable via selector switch, -40...80°C) | |
| 45 mA (each spur, adjustable via selector switch, -40...75°C) | |
| 57 mA (each spur, adjustable via selector switch, -40...70°C) | |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 89.7 mm |
| Depth | 70.4 mm |
| Color | green |
| Housing material | PA 6.6-FR |
| Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (depending on set rated current) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Max. permissible relative humidity (operation) | < 95 % (non-condensing) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms |
| Vibration (operation) | 10 Hz ... 150 Hz, 1g |
| Conformity/Approvals | |
| Conformance | CE-compliant, additionally EN 61326 |
| IEC | IEC 60529, IEC 61158-2 |
| CSA, USA/Canada | Class I, Zone 2, AEx nA[nL] IIB T4 |
| Class I, Div. 2, Groups C, D Ex nA [nL] IIB T4, FNICO/Entity Class I, Zone 2, AEx nA [nL] IIB T4, FNICO/Entity |
|
| Fieldbus Foundation | FF-846 |
| EN | EN 61326, EN 60068-2-27, EN 60068-2-6 |
| NE | NAMUR NE 21 |
| Ex data | |
| ATEX | Sira 08ATEX4303X: II 3(3)G Ex nA [Ic Gc] IIB T4 Gc, FISCO Ic spurs Ex nA [nL Gc] IIB T4 Gc, FNICO spurs |
| IECEx | IECEx SIR 08.0110X: II 3(3)G Ex nA [Ic Gc] IIB T4 Gc, FISCO Ic spurs Ex nA [nL Gc] IIB T4 Gc, FNICO spurs |
| CSA, USA/Canada | Class I, Div. 2, Groups C, D Ex nA [nL] IIB T4, FNICO/Entity Class I, Zone 2, AEx nA [nL] IIB T4, FNICO/Entity |
| Standards | |
| Standards/regulations | IEC 60529, IEC 61158-2 |
| NE21 | |
| EN 61326, EN 60068-2-27, EN 60068-2-6 | |
| FF-846 | |
| Standards/regulations | |
| Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
| Standards/regulations | |
| Standards/regulations | Dry heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Damp heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
| Standards/regulations | IEC 61158-2 |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Item number | 2316051 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC144 |
| Product key | DNC144 |
| GTIN | 4046356466158 |
| Weight per piece (including packing) | 101.1 g |
| Weight per piece (excluding packing) | 99.76 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150