M17-7EPSA8AAD00S - Device connector front mounting
1549166

M17, Device connector front mounting, series: M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, contact connection type: Pin, Crimp connection, flange dimensions: 21.6 mm x 21.6 mm, coding: Type 2 (based on IEC 61076-2-117), Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

This product needs further products for operation. Mandatory accessories

Product details








Your advantages

ONECLICK fast locking system with an optically, haptically, and acoustically clear locking position
Modern, consistent design for highly convenient operation
Crimping connection: vibration- and temperature-resistant assembly
All housing can be fitted with pin or socket contacts
Safe use in the field, thanks to high degree of protection

Frequently asked questions


What are the advantages of standardized connectors?

The security of supply due to global availability is much higher with standardized connectors than with proprietary solutions. The problem of the single-source supply chain is eliminated. In addition, standardization provides guidelines for the mecha... View more

The security of supply due to global availability is much higher with standardized connectors than with proprietary solutions. The problem of the single-source supply chain is eliminated. In addition, standardization provides guidelines for the mechanical and electrical performance of the products and thus provides manufacturers and users with additional reliability.

View less

Which applications is the M17 hybrid connector suitable for?

The M17 PRO hybrid connector is a 3-in-1 solution for simultaneous signal, data, and power transmission in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M17 PRO HYBRID combines the adva... View more

The M17 PRO hybrid connector is a 3-in-1 solution for simultaneous signal, data, and power transmission in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M17 PRO HYBRID combines the advantages of a compact connection solution with a high packing density of contacts and current transmission up to 16 A.

View less

What is the ONECLICK fast-locking system?

The ONECLICK fast-locking system provides users with triple feedback during device connection and system cabling when the connector pair is securely locked. The markings, the simple “click” sound, and the tangible haptic ensure that the connectors ar... View more

The ONECLICK fast-locking system provides users with triple feedback during device connection and system cabling when the connector pair is securely locked. The markings, the simple “click” sound, and the tangible haptic ensure that the connectors are connected to create a vibration-resistant connection in any mounting position.

View less

What housing versions are available for the M17 PRO HYBRID?

In addition to the familiar housing designs from the M17 PRO series, a new flange size is available for the M17 PRO HYBRID. The new flange dimension of 21.6 x 21.6 mm is available for both straight and angled, rotatable device plugs. With an installe... View more

In addition to the familiar housing designs from the M17 PRO series, a new flange size is available for the M17 PRO HYBRID. The new flange dimension of 21.6 x 21.6 mm is available for both straight and angled, rotatable device plugs. With an installed height of just 30 mm for the angled versions, this is the most compact solution for device wiring on the market.

View less

What is the current carrying capacity of the M17 PRO hybrid connector and which protocols does it support?

The M17 PRO hybrid connector has a current carrying capacity of at least 14 A. The connector supports the Hiperface DSL protocol (~10 Mbps).... View more

The M17 PRO hybrid connector has a current carrying capacity of at least 14 A. The connector supports the Hiperface DSL protocol (~10 Mbps).

View less

What EMC protection measures are integrated in the M17 PRO HYBRID?

The M17 PRO hybrid connector offers a simple and reliable 360° shield connection.... View more

The M17 PRO hybrid connector offers a simple and reliable 360° shield connection.

View less

Why are there different colored contact inserts?

The color coding allows the user to immediately distinguish between the 50 V and 630 V versions. Additional coding bars in the pin connector pattern prevent mismatching during system cabling and ensure additional safety.... View more

The color coding allows the user to immediately distinguish between the 50 V and 630 V versions. Additional coding bars in the pin connector pattern prevent mismatching during system cabling and ensure additional safety.

View less


View FAQs