EC-E1 3A
-
Electronic circuit breaker
0903025
Electronic circuit breaker, signal contact: 1 N/O contact, nominal current: 3 A
Product details
| General | When mounted in rows without convection cooling, the nominal device current should only be led to a maximum of 80% due to the thermal effect during continuous operation (100% operating factor). Special precautionary measures must be taken in systems or machines, to prevent components from restarting (e.g., use of a safety PLC). Parallel connection of multiple circuit breakers is not permitted. |
| Product type | Device circuit breakers |
| Product family | EC-E |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| No. of channels | 1 |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Fuse type | Automatic device |
| Maximum power dissipation for nominal condition | ≤ 0.96 VA |
| Switching capacity ICN | Active current limitation |
| Fuse | electronic |
| General | |
| Operating voltage | 24 V DC |
| 18 V DC ... 32 V DC | |
| Nominal current IN | 3 A |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Required backup fuse | not required, integrated failsafe element |
| Dielectric strength | max. 32 V DC (Load circuit) |
| Switch off | typ. 1.8 x IN |
| Active current limitation | active |
| Fuse | electronic |
| Closed-circuit current range I0 | typ. 25 mA ±5 mA (When switched on) |
| MTBF (IEC 61709, SN 29500) | 7430000 h (at 25 °C with 80 % load) |
| 6590000 h (at 40 °C with 80 % load) | |
| Voltage drop | 80 mV (at IN) |
| Contact switching type | without electrical isolation |
| Load circuit | |
| Max. capacitive load | 20000 µF |
| Switch-on delay | typ. 0.5 s |
| Auxiliary contact | |
| Contact connection type | floating signal contact |
| Minimum operating voltage Umin DC | 10 V DC |
| Maximum operating voltage Umax DC | 30 V DC |
| Minimum operating current Imin | 10 mA |
| Max. operating current Imax | 0.5 A |
| Indicator/remote signaling | |
| Connection name | Auxiliary contact |
| Switching function | N/O contact |
| Nominal cross section | 16.00 mm² |
| Line+ / LOAD+ /0V | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | ... 1.2 Nm |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.5 mm² ... 16 mm² |
| Cross section AWG | 20 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 10 mm² |
| 2 conductors with same cross section, rigid | 0.5 mm² ... 4 mm² |
| 2 conductors with the same cross-section AWG rigid | 20 ... 12 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 4 mm² |
| 2 conductors with the same cross-section AWG flexible | 20 ... 12 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 6 mm² |
| Nominal cross section | 16 mm² |
| Auxiliary contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | ... 0.5 Nm |
| Stripping length | 8 mm |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Line+/LOAD+/0V | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.2 Nm |
| Stripping length | 10 mm |
| Conductor cross-section flexible | 0.5 mm² ... 16 mm² |
| Conductor cross-section rigid | 0.5 mm² ... 16 mm² |
| Conductor cross-section AWG | 20 ... 6 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.5 mm² ... 10 mm² |
| Auxiliary contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Stripping length | 8 mm |
| Conductor cross-section AWG | 24 ... 14 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Width | 12.5 mm |
| Height | 83 mm |
| Height NS 35/15 | 90.5 mm |
| Height NS 35/7,5 | 83 mm |
| Depth | 80 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 (Housing) |
| Ambient temperature (operation) | 0 °C ... 50 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Standards/specifications | UL 508 |
| Standards/specifications | CSA 22.2 |
| Note | No. 14 |
| Standards/specifications | UL 2367 |
| Standards/specifications | CSA 22.2 |
| Note | No. 142 |
| Standards/specifications | CSA 22.2 |
| Note | No. 213 |
| Standards/specifications | UL 1604 |
| Mounting type | DIN rail: 35 mm |
| Item number | 0903025 |
| Packing unit | 6 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA131 |
| Product key | CLA131 |
| GTIN | 4046356328012 |
| Weight per piece (including packing) | 68.283 g |
| Weight per piece (excluding packing) | 65.8 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a029430e-8d79-4656-8dac-294ee3883887 |
| EF3.1 Climate Change | |
| CO2e kg | 4.522 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500 TMC-N GY - Continuous plug-in bridge 0901028
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK 1 - End bracket 1201413
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Error-free short-circuit detection even across long cable paths with the electronics characteristic curve
Active current limitation to improve the capacity of the upstream power supply
Increased system transparency with integrated floating remote indication contact (N/O)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150