MINI DC/DC converter for MCR technology.
DC/DC converters alter the voltage level, regenerate the voltage at the end of long cables or enable the creation of independent supply systems by means of electrical isolation.
MINI-PS- 12- 24DC/48DC/0.7
-
DC/DC converter
2320021
Please use the following item in new systems: 1098676.
Primary-switched MINI DC/DC converter for DIN rail mounting, input: 12 - 24 V DC, output: 48 V DC/0.7 A
Product details
DC operation | |
Nominal input voltage range | 12 V DC ... 24 V DC |
Input voltage range | 10 V DC ... 32 V DC (> 10.5 V DC start) |
Wide-range input | yes |
Input voltage range DC | 10 V DC ... 32 V DC (> 10.5 V DC start) |
Voltage type of supply voltage | DC |
Inrush current | < 10 A (typical) |
Inrush current integral (I2t) | 0.3 A2s |
Frequency range DC | 0 Hz |
Mains buffering time | typ. 2 ms (12 V DC) |
typ. 12 ms (24 V DC) | |
Current consumption | 3.2 A (12 V DC) |
1.6 A (24 V DC) | |
Typical response time | < 0.5 s |
Input fuse | 6.3 A (slow-blow, internal) |
Efficiency | > 87 % (at 24 V DC and nominal values) |
Output characteristic | U/I |
Nominal output voltage | 48 V DC ±1 % |
Setting range of the output voltage (USet) | 30 V DC ... 56 V DC (> 48 V DC, constant capacity restricted) |
Nominal output current (IN) | 0.7 A (-25 °C ... 60 °C) |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | 60 V DC |
Protection against overvoltage at the output (OVP) | < 60 V DC |
Residual ripple | < 20 mVPP (20 MHz) |
Output power | 33.6 W |
Peak switching voltages nominal load | < 10 mVPP (20 MHz) |
Maximum no-load power dissipation | < 1.5 W |
Power loss nominal load max. | < 4.5 W |
Connection in parallel | yes, for assembling redundant systems and increasing efficiency |
Connection in series | yes |
Signal: DC OK active | |
Output description | UOUT > 0.9 x UN: High signal |
Output voltage | + 24 V (Signal) |
Continuous load current | ≤ 20 mA |
Input | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Active switching output | |
Signal output: DC OK active | |
Status display | "DC OK" LED green |
Note on status display | UOUT > 0.9 x UN: LED ON |
Color | green |
Note on status display | LED on |
Number of phases | 1 |
Insulation voltage input/output | 1.5 kV (type test) |
1 kV (routine test) |
Product type | DC/DC converters |
Product family | MINI POWER |
MTBF (IEC 61709, SN 29500) | > 1993000 h (40 °C) |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 107 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm (≤ 70 °C) |
Installation distance top/bottom | 50 mm / 50 mm (≤ 70 °C) |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Plastic |
Housing material | PA |
Type of housing | Polyamide PA, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> +60°C derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at +25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
DIN VDE 0106-101 |
CSA | CSA-C22.2 No. 107.1-01 |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Housing | > Level 3 |
Electrostatic discharge | |
Contact discharge | 8 kV (Contact discharge) |
Discharge in air | 8 kV (Air discharge) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz |
Test field strength | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
Signal | 1 kV (Level 2 - asymmetrical cable to ground) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | Level 3 |
Frequency range | 0.15 MHz ... 80 MHz (10 V) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 2320021 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMDM44 |
Product key | CMDM44 |
GTIN | 4046356479448 |
Weight per piece (including packing) | 231.9 g |
Weight per piece (excluding packing) | 200 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | bddcd519-88e7-492e-901a-a62e849b9af8 |
EF3.0 Climate Change | |
CO2e kg | 2.268 kg CO2e |
Compatible products
Your advantages
Electrical isolation: for setting up independent supply systems
Support conversion to various voltage levels
Constant voltage: output voltage regenerated even at the end of long cables
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150