CHARX control integrated combines all functions required to control and monitor your 19" charging station. The control module manages up to five 30 kW power modules for fast DC charging up to 150 kW. It simplifies the planning, installation, and maintenance of your charging station, because it combines all the necessary components, such as charging controller, insulation monitoring, power contactors, fuse, 24 V auxiliary power supply, and many other components.
CHARX CONTROL-M2/150KW
-
DC charging controller
1311433
CHARX control integrated, Power control unit for the construction of DC charging stations, 19" rack mounting, input: 0 V DC...1000 V DC, output: 0 V DC...1000 V DC / 0 A DC...500 A DC
Free download available.
Downloads
Product details
| DC power channels | |
| Number of DC input channels | 5 |
| Input voltage range | 5x 0 V DC ... 1000 V DC |
| Input current | max. 150 A DC (per channel) |
| Digital | |
| Number of digital inputs | 4 |
| Connection method | Push-in connection |
| Input name | can be freely assigned |
| Input voltage range Signal range | -0.5 V DC ... 30 V DC |
| Input voltage range 0 signal | -0.5 V DC ... 5 V DC (“0” signal) |
| Input voltage range 1 signal | 15 V DC ... 30 V DC (“1” signal) |
| Typical response time | min. 3 ms |
| Cable length | max. 30 m |
| Digital | |
| Number of digital inputs | 2 |
| Input name | Emergency switching off channels |
| Input voltage range Signal range | -0.5 V DC ... 30 V DC |
| Input voltage range 0 signal | -0.5 V DC ... 5 V DC (“0” signal) |
| Input voltage range 1 signal | 15 V DC ... 30 V DC (“1” signal) |
| Typical response time | min. 3 ms |
| AC operation | |
| Input voltage range | 3x 400 V AC ... 480 V AC -15 % ... +10 % |
| Frequency range | 50 Hz ... 60 Hz ±10 % |
| Input current | 3x 6 A |
| Supply system configuration | Star network (TN-S, TT) |
| Charging interface | |
| Charging standard | CCS type 2 |
| Output voltage range | 0 V DC ... 1000 V DC |
| Output current range | 0 A DC ... 500 A DC |
| Output current | 250 A |
| Nominal power | 150 kW (DC) |
| Digital | |
| Output name | can be freely assigned |
| Number outputs | 4 |
| Resistance to permanent reverse voltage | max. 500 mA |
| Supply of external I/O devices | |
| Number outputs | 8 |
| Output voltage | 24 V DC |
| Nominal power | max. 216 W |
| Supply of external I/O devices | |
| Number outputs | 6 |
| Output voltage | 230 V AC |
| Nominal power | max. 1150 W |
| DC Input + | |
| Designation | DC Input + |
| Position | X2 |
| Conductor connection | |
| Connection method | T-LOX knee lever connection |
| rigid | 10 mm² ... 50 mm² |
| flexible | 16 mm² ... 50 mm² |
| flexible with ferrule without plastic sleeve | 10 mm² ... 50 mm² |
| flexible with ferrule with plastic sleeve | 10 mm² ... 50 mm² |
| rigid (AWG) | 8 ... 1 (Cu) |
| Stripping length | 20 mm (rigid/flexible) |
| 8 mm (Ferrule) | |
| AC supply voltage | |
| Designation | AC supply voltage |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 10 mm² |
| flexible | 0.2 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 6 mm² |
| rigid (AWG) | 24 ... 8 |
| Stripping length | 15 mm |
| DC output power | |
| Designation | DC output power |
| Conductor connection | |
| Connection method | T-LOX knee lever connection |
| rigid | 25 mm² ... 95 mm² |
| flexible | 25 mm² ... 95 mm² |
| flexible with ferrule without plastic sleeve | 25 mm² ... 95 mm² |
| flexible with ferrule with plastic sleeve | 25 mm² ... 95 mm² |
| Stripping length | 25 mm |
| Peripheral devices | |
| Designation | Peripheral devices |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.14 mm² ... 1.5 mm² |
| flexible | 0.14 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| rigid (AWG) | 26 ... 16 |
| Stripping length | 8 mm |
| External fans | |
| Designation | External fans |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 4 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² (Stripping length 8 mm) |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² (Stripping length 8 mm) |
| rigid (AWG) | 24 ... 12 |
| Stripping length | 10 mm |
| Ethernet | |
| Interface | Ethernet |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Transmission physics | wired |
| Transmission speed | 100 Mbps |
| CAN-Bus | |
| Interface | CAN bus |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Supported protocols | CAN 2.0B |
| Locking | Locking clip |
| Transmission physics | wired |
| Topology | Line (daisy-chain connection) |
| Transmission speed | 125 kbps |
| RS-485 | |
| Interface | Serial RS-485 |
| Number of interfaces | 2 |
| Connection method | 2x TX+/RX+, TX-/RX- |
| Transmission physics | wired |
| Configuration memory | min. 4 Mbyte (depending on storage media) |
| IEC 61131 runtime system | |
| Number of control tasks | 8 |
| Processing speed | 1.3 ms (1 K mix instructions) |
| 90 µs (1 K bit instructions) | |
| System requirements | |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Product type | DC charging controller |
| Product family | CHARX control integrated |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Internal fan | yes |
| Flow direction | from front to back |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (IEC 60664-1) | II |
| Pollution degree | 2 |
| Item dimensions | |
| Width | 483 mm |
| Height | 134 mm |
| Depth | 598 mm |
| Rack unit | 3 U |
| Mounting type | 19" rack mounting |
| Housing material | Zn-Al alloy |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| Noise level | < 67 dB (1 m) |
| Electric vehicle conductive charging system - Part 1: General requirements | |
| Standard designation | Electric vehicle conductive charging system - Part 1: General requirements |
| Standards/specifications | IEC 61851-1 |
| Electric vehicle conductive charging system – Part 23: DC electric vehicle charging station | |
| Standard designation | Conductive charging systems for electric vehicles – Part 23: DC supply equipment for electric vehicles |
| Standards/specifications | IEC 61851-23 |
| EMC requirements for noise emission | EN 61000-6-3 |
| EMC requirements for noise immunity | EN 61000-6-2 |
| Item number | 1311433 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMERZE |
| Product key | CMERZE |
| GTIN | 4063151562816 |
| Weight per piece (including packing) | 14,000 g |
| Weight per piece (excluding packing) | 13,000 g |
| Customs tariff number | 85371091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | fe9b2214-13dd-464a-8edc-0c8f80a07697 |
| EF3.1 Climate Change | |
| CO2e kg | 377.43 kg CO2e |
Compatible products
-
CHARX AC-DIS/150KW - AC distribution module 1342893
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
EV-T1G2CC-DC200A-5,0M1ASBK11 - DC charging cable 1051695
-
EV-T2M4CC-DC250A-5,0M70ESBK11 - DC charging cable 1107339
-
EV-RFID-ELT-PCB - RFID device 1309772
-
PLD E 409 W 350 MS - LED enclosure light 1319573
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
WP 6185-WHPS - Web panel 1290807
-
RIF-1-BPT/2X21 - Relay base 2900931
-
EEM-PM157-SLP - Measuring device 1269236
-
CHARX RFID/NFC-PCB - RFID/NFC device 1391227
Your advantages
Efficient and space-saving, as all functions are combined in one highly integrated device
Fast installation and maintenance with 19″ standard and push-in fast connection
Compliant with European safety and EMC standards in accordance with EN 61000
Flexible use with free choice of charging controller programming in accordance with IEC 61131
Easy system integration and remote access with comprehensive interfaces
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150