SUBCON-PLUS-PROFIB/PG
-
D-SUB bus connector
2744403
D-SUB connector, 9-pos., pin, 35° cable outlet, bus system: PROFIBUS DP up to 12 Mbps with PG D-SUB socket for connecting a programming device, termination resistor can be switched on via slide switch, pin assignment: 3, 5, 6, 8; spring-cage connection terminal blocks
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Data plug |
| MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Pin assignment | 3, 5, 6, 8 |
| Maximum power dissipation for nominal condition | 0.025 W |
| Nominal voltage UN | 5 V |
| Nominal current IN | 100 mA |
| Transmission medium | Copper |
| D-SUB connection | |
| Connection method | D-SUB connector |
| PCB connection | |
| Connection method | Spring-cage connection |
| Stripping length | 9 mm |
| Conductor cross-section, rigid min. | 0.12 mm² |
| Conductor cross-section, rigid max. | 0.5 mm² |
| Single-wire/terminal point, rigid AWG min. | 26 |
| Single-wire/terminal point, rigid AWG max. | 20 |
| Programming connection | |
| Connection method | D-SUB socket |
| Bus system | PROFIBUS DP |
| Signal | PROFIBUS |
| Dimensional drawing |
|
| Width | 16 mm |
| Height | 49.5 mm |
| Length | 60 mm |
| Color (Housing) | white aluminium (RAL 9006) |
| Material (Housing) | ABS (metal-plated) |
| External cable diameter | 7.6 mm ... 8.4 mm (Incoming bus line) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 200 |
| Fixing screws | 4-40 UNC |
| Tightening torque | 0.4 Nm |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -20 °C ... 75 °C |
| Ambient temperature (storage/transport) | -25 °C ... 80 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF15ATEX2744348X |
| Note | Please follow the special installation instructions in the documentation! |
| UKEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA22UKEX2744348X |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Item number | 2744403 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC531 |
| Product key | DNC531 |
| GTIN | 4017918819453 |
| Weight per piece (including packing) | 46.1 g |
| Weight per piece (excluding packing) | 43.2 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440302 |
| ECLASS-15.0 | 27440322 |
ETIM
| ETIM 10.0 | EC001132 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b1e097ff-71fd-4eb9-b0ae-6379ed498b85 |
Compatible products
-
QUICK WIREFOX 6 - Stripping pliers 1204384
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZK PH1 VDE - Screwdriver 1205150
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150