SUBCON 15 HD/F-SH
-
D-SUB bus connector
5604603
D-SUB connector, 15-pos. female connector, two 35° cable entries, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data plug |
Pin assignment | All connections are 1:1 on the screw terminal block |
Nominal voltage UN | 48 V AC/DC |
Nominal current IN | 1 A |
D-SUB connection | |
Connection method | High-density D-SUB socket strip |
Signal | Point-to-point |
Width | 16 mm |
Height | 49.8 mm |
Length | 61 mm |
External dimensions | |
External diameter min. | 4 mm |
External diameter max. | 12.7 mm |
Housing material | ABS, metal-plated |
Mechanical data | |
Insertion/withdrawal cycles | > 50 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | 5000 m (For restrictions see manufacturer's declaration) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Item number | 5604603 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC511 |
Product key | DNC511 |
GTIN | 4046356685221 |
Weight per piece (including packing) | 76.4 g |
Weight per piece (excluding packing) | 72.9 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440322 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 76a2b7fe-8a81-476e-b6f8-bc3e73c92363 |
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150