CUC-SI-CCM/RJ45-C6A
-
Data interface
1484215
Product details
| Product type | Data front plate |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Connection profile | RJ45 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Rated surge voltage (Contact - contact) | ≥ 1000 V DC |
| Rated surge voltage (Contact - shield) | ≥ 1500 V DC |
| Rated current | 1 A (At T = 50°C) |
| Contact resistance | ≤ 200 mΩ (Input side to output side) |
| Insulation resistance | ≥ 500 MΩ |
| Nominal voltage UN | 50 V AC |
| 72 V DC | |
| Nominal current IN | 1.5 A |
| Contact resistance per contact pair | ≤ 20 mΩ |
| Transmission medium | Copper |
| Transmission speed | 10 Gbps |
| Transmission characteristics (category) | CAT6A (IEC 60603-7-51) |
| Power transmission | PoE++ (IEEE 802.3bt) |
| Connection method | IDC connection |
| Tightening torque | ... 1 Nm |
| Width | 29.5 mm |
| Height | 45.1 mm |
| Length | 50.8 mm |
| Flammability rating according to UL 94 (Housing) | V0 |
| Flammability rating according to UL 94 (Protective cover) | HB |
| Housing material | PA |
| Contact material | Copper alloy |
| Contact surface material | gold-plated |
| Contact carrier material | Die-cast zinc |
| Material, protective cover | TPE-V |
| Material for screw connection | PA |
| External cable diameter | ≤ 9 mm |
| Wire diameter (rigid) | 0.41 mm ... 0.64 mm (AWG26 ... AWG22/1) |
| Wire diameter (flexible) | 0.46 mm ... 0.76 mm (AWG27/7 ... AWG22/7) |
| Wire diameter including insulation | 0.9 mm ... 1.6 mm |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 750 |
| Ambient conditions | |
| Degree of protection | IP65/IP67 (with closed protective cover) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Mounting type | Front mounting |
| Assembly note | Panel thicknesses: 1 mm ... 5 mm |
| Item number | 1484215 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNKAA |
| Product key | ABNKAA |
| GTIN | 4063151921392 |
| Weight per piece (including packing) | 35.77 g |
| Weight per piece (excluding packing) | 32.865 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27440209 |
| ECLASS-13.0 | 27440209 |
ETIM
| ETIM 9.0 | EC002641 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150