SAC-4P- 5,0-950/M 8FR
-
Bus system cable
1550915
Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, free cable end, on Socket angled M8, coding: A, cable length: 5 m
Product details
| Application | Standard |
| Sensor type | INTERBUS |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | INTERBUS |
| Signal type/category | INTERBUS |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Test voltage | 800 V |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Socket) | RD (0.34 mm²) |
| 3 (Socket) | BU (0.34 mm²) | |
| 2 (Socket) | YE (0.14 mm²) | |
| 4 (Socket) | GN (0.14 mm²) | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | free cable end |
| Cable length | 5 m |
| INTERBUS [950] | |
| Cable weight | 41 kg/km |
| UL AWM Style | 20963 (80°C/30 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | INTERBUS [950] |
| Conductor structure | 2xAWG26/19+2xAWG22/19 |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.15 mm |
| AWG power supply | 22 |
| Conductor cross-section | 2x 0.14 mm² (Signal line) |
| 2x 0.34 mm² (Power supply) | |
| 1x 0.38 mm² (Drain wire) | |
| Wire diameter incl. insulation | 0.97 mm (Signal line) |
| 1.25 mm (Power supply) | |
| External cable diameter | 5.20 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | red-blue, green-yellow |
| Thickness, insulation | 0.24 mm (Conductor insulation, signal line) |
| 0.25 mm (Conductor insulation, voltage supply) | |
| Thickness, outer sheath | approx. 0.75 mm |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 150 Ω/km (Signal line) |
| ≤ 58 Ω/km (Power supply) | |
| Insulation resistance | ≥ 20 MΩ*km |
| Wave impedance | 75 Ω ±10 Ω (Signal line) |
| 55 Ω ±10 Ω (Power supply) | |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 1000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 7.5 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 39 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 110 mm, Traversing path: 6 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1550915 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1BJB |
| Product key | AF1BJB |
| GTIN | 4046356151443 |
| Weight per piece (including packing) | 217.72 g |
| Weight per piece (excluding packing) | 217.72 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.595 kg CO2e |
Compatible products
Your advantages
Power cable for actuator voltage
System cable for supply voltage and bus signal
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150