FOC-ST:A-LC:A-GZ04/...
-
FO patch cable
1413792
Assembled FO cable, zip cord cable, multi-mode fiberglass 62.5/125 µm, OM1, connector: B-FOC (ST)/LC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets
Product details
Product type | Data cable preassembled |
Number of positions | 2 |
No. of conductors | 2 |
Number of slots | 2 |
Transmission medium | Multi-mode fiberglass |
Transmission speed | 1 Gbps |
Tensile strength short-term/long-term | 50 N |
Color | orange |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Plastic |
Outer sheath, material | FRNC |
External dimensions | |
External diameter min. | 2 mm |
External diameter max. | 4.2 mm |
Connection 1 | |
Type | Plug straight 2x ST |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight LC |
Degree of protection | IP20 |
Cable weight | 8.30 kg/km |
Cable type | Fiberglass |
Short symbol | I-V(ZN)H |
Cable type | Zip cord |
External cable diameter | 2.00 mm (Zip cord) |
Outer sheath, material | LSZH |
External sheath, color | orange |
Individual wire diameter | 900 µm |
Single wire, color | - |
Tensile strength short-term/long-term | 600 N |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Cable, attenuation | 3.2 dB/km (at 850 nm); 0.9 dB/km (at 1300 nm) |
Halogen-free | According to IEC 60754-2 |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 62.5/125 µm |
Fiber type | Multimode |
Transmission medium | Multi-mode fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Resistance to oil | no |
Flame resistance | yes |
Resistance to oil | no |
Item number | 1413792 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABNIBC |
Product key | ABNIBC |
Catalog page | Page 415 (C-2-2019) |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061003 |
ETIM
ETIM 9.0 | EC002607 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-LC:PA-ST:PA-OM1:D01/1 - FO patch cable 1146499
-
FOC-LC:PA-LC:PA-OM1:D01/2 - FO patch cable 1146505
-
FOC-TOOL-FERRULECLEANER-1.25 - FO accessories 1407032
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
FOC-ADAPTER:LCD/LCD-MM - Fiber optic coupling 1207355
-
FOC-ADAPTER:LCD/LCD-MM-ME - Fiber optic coupling 1208069
-
FOC-ADAPTER:ST/ST-MM - Fiber optic coupling 1208099
Your advantages
Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116