FOC-HCS-RUGGED-1014/IP20/...
-
FO patch cable
2901555
Robust PCF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, aramid strain relief elements, with individual elements made from FRNC material, halogen-free, ozone and UV resistant, with a polyurethane (PUR) outer sheath
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | not relevant |
Number of positions | 2 |
Signal | Modbus |
PROFIBUS |
Cable length | Free input (1.0 ... 2000 m) |
Cable weight | 54 kg/km |
Short symbol | I-VH11Y 2K200/230 HCS |
External cable diameter | 8 mm |
Outer sheath, material | PUR |
Single wire, number of litz wires | 2 |
Single wire, material | FRNC material |
Individual wire diameter | 2.9 mm ±0.1 mm |
Numerical aperture | 0.37 |
Tensile strength | 1000 N (Short-term) |
200 N (permanent) | |
Impact strength | 2 Nm / 10 x |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 60 mm (Short-term) |
60 mm (Short-term) | |
660 nm | 10 dB/km |
850 nm | 8 dB/km |
Halogen-free | According to IEC 60754-2 |
Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
Behavior in fire | 1.72 MJ/m (0.48 kWh/m) |
Ambient conditions | |
Altitude | 5000 m |
Item number | 2901555 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC242 |
Product key | DNC242 |
Catalog page | Page 412 (C-2-2019) |
Weight per piece (including packing) | 100 g |
Weight per piece (excluding packing) | 92 g |
Customs tariff number | 85447000 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSI-MOS-DNET CAN/FO 660/BM - FO converters 2708054
-
PSI-MOS-DNET CAN/FO 660/EM - FO converters 2708067
-
PSI-MOS-PROFIB/FO 660 T - FO converters 2708287
-
PSI-MOS-PROFIB/FO 660 E - FO converters 2708290
-
PSI-MOS-RS485W2/FO 660 T - FO converters 2708300
-
PSI-MOS-RS485W2/FO 660 E - FO converters 2708313
-
PSI-MOS-RS422/FO 660 E - FO converters 2708342
-
PSI-MOS-RS232/FO 660 E - FO converters 2708368
-
PSI-MOS-RS422/FO 660 T - FO converters 2708384
-
PSI-MOS-RS232/FO 660 T - FO converters 2708410
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/BM - FO converters 2708083
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-RS422/FO 850 T - FO converters 2708397
-
PSI-MOS-RS232/FO 850 T - FO converters 2708423
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
Your advantages
Robust installation cable for installation in stationary systems and machines
For indoors
Rugged polyurethane (PUR) outer sheath
Highly tear-resistant aramid strain relief elements
2.9 mm individual wires made from highly flexible FRNC material
Halogen-free, ozone, and UV resistant
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116