PACT SPC-50-1A-D13
-
Current transformer
1382384
Split-core current transformer, primary current: 50 A AC, secondary current: 0 ... 1 A AC, Accuracy class: 1, rated power: 0.2 VA, length of signal cable: 3 m
Product details
Product type | Current transformer |
Test voltage | 3 kV (EN 61869-1) |
Rated insulation voltage | 0.72 kV |
Measuring coil | |
Length of signal cable | 3 m |
General | |
Converter type | Split-core current transformer |
Current transformer | |
Rated power | 0.2 VA |
Thermal rated short-time current | Ith = 60 * In |
Thermal rated continuous current | Id = 1.2 * In |
Rated surge current | Idyn = 2.5 * Ith |
Rated frequency fn | 50 Hz |
60 Hz | |
Primary rated current Ipn | 0 A AC ... 50 A AC |
Converter type | Split-core current transformer |
Signal | |
Designation | Current output |
Secondary rated current range Isn | 0 A AC ... 1 A AC |
Surge current limitation factor | FS 10 |
Accuracy class | 1 |
Secondary connection | |
Connection method | Single wires |
Item dimensions | |
Width | 73 mm |
Height | 35 mm |
Depth | 22 mm |
Circular conductor | |
Diameter | 13 mm (Inner hole) |
Signal line | |
Length | 3 m |
Width | 73 mm |
Height | 35 mm |
Depth | 22 mm |
Primary round conductor (diameter) | 13 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 65 °C |
Ambient temperature (storage/transport) | -45 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | Use only indoors, non-condensing |
Standards/regulations | IEC 61010-1 |
IEC 61010-2-032 | |
IEC 61869-1 | |
IEC 61869-2 |
Item number | 1382384 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMA12 |
Product key | CMMA12 |
GTIN | 4063151753849 |
Weight per piece (including packing) | 267 g |
Weight per piece (excluding packing) | 267 g |
Customs tariff number | 85043129 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27210902 |
ETIM
ETIM 9.0 | EC002048 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116