PACT RCP-4000A-UIRO-D140
-
Current transformer
2906232
Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 450 mm in length/140 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.
Free download available.
Downloads
Product details
| Product type | Current transformer |
| Product family | Rogowski coil and 4-way signal conditioner |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | Reinforced insulation in accordance with IEC 61010-1 |
| Typical measuring error | < 1 % |
| Protective circuit | Surge protection; 33 V suppressor diode |
| Step response (0–99%) | 110 ms |
| Rated insulation voltage | 300 V |
| Measuring coil | |
| Conductor structure signal line | 2x 0.22 mm (Signal (tinned)) |
| 1x 0.22 mm (Shielding (tinned)) | |
| Insulation | double insulation |
| Rated insulation voltage | 1000 V AC (rms CAT III) |
| 600 V AC (rms CAT IV) | |
| Test voltage | 10.45 kV DC (60 s) |
| Accuracy class | 0.2 (IEC 61869-10: A1) |
| Measuring transducers | |
| Maximum transmission error | ≤ 0.5 % (From the range end value) |
| Frequency range | 16 Hz ... 1000 Hz |
| Test voltage | 3 kV (50 Hz, 1 min.) |
| General | |
| Can be calibrated | no |
| Converter type | Rogowski coil and 4-way signal conditioner |
| Supply: Measuring transducers | |
| Nominal supply voltage | 24 V DC |
| Nominal supply voltage range | 9.6 V DC ... 30 V DC |
| Power consumption | ≤ 1 W (at IOUT = 20 mA, 9.6 V DC, 600 Ω load) |
| Frequency | |
| Designation | Measuring coil |
| Frequency measuring range | 40 Hz ... 20000 Hz |
| Signal | |
| Input signal (at 50 Hz) | 100 mV (1000 A) |
| Curve type | Sine |
| Input impedance | > 100 kΩ |
| Current transformer | |
| Configurable/programmable | Via DIP switches |
| Rated frequency: Standard converter | 40 Hz ... 20000 Hz |
| Primary rated current Ipn | 0 A AC ... 100 A AC |
| 0 A AC ... 250 A AC | |
| 0 A AC ... 400 A AC | |
| 0 A AC ... 630 A AC | |
| 0 A AC ... 1000 A AC | |
| 0 A AC ... 1500 A AC | |
| 0 A AC ... 2000 A AC | |
| 0 A AC ... 4000 A AC | |
| Can be calibrated | no |
| Converter type | Rogowski coil and 4-way signal conditioner |
| Switching: Transistor | |
| Number of outputs | 1 |
| Contact switching type | 1 N/O contact |
| Minimum switching voltage | 1 V |
| Maximum switching voltage | 30 V DC |
| Min. switching current | 100 µA |
| Max. switching current | 100 mA (at 30 V) |
| Signal | |
| Designation | Measuring coil |
| Output signal (at 50 Hz) | 100 mV (no load, at 1,000 A) |
| Output voltage (in no-load operation) | VOUT = M * dI/dt |
| Output voltage (sinusoidal, in no-load operation) | 100 mV (VOUT = 2 * π * M * f * I (M = 0.318 μH; example: At 50 Hz; I = 1,000 A)) |
| Signal | |
| Designation | Measuring transducer |
| Configurable/programmable | Yes |
| Voltage output signal | 0 V ... 10 V (via DIP switch) |
| 2 V ... 10 V (via DIP switch) | |
| 0 V ... 5 V (via DIP switch) | |
| 1 V ... 5 V (via DIP switch) | |
| 0 V ... 10.5 V (can be set via software) | |
| Max. voltage output signal | 12.3 V |
| Current output signal | 0 mA ... 20 mA (via DIP switch) |
| 4 mA ... 20 mA (via DIP switch) | |
| 0 mA ... 10 mA (via DIP switch) | |
| 2 mA ... 10 mA (via DIP switch) | |
| 0 mA ... 21 mA (can be set via software) | |
| Max. current output signal | 24.6 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 600 Ω (20 mA) |
| Ripple | < 20 mVPP |
| < 20 mVPP | |
| Measuring transducer side | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 110.5 mm |
| Depth | 120.5 mm |
| Measuring coil | |
| Length | 450 mm |
| Diameter | 8.3 mm ±0.2 mm |
| Measuring coil when installed | |
| Diameter | 140 mm |
| Signal line | |
| Length | 3 m |
| Width | 6.2 mm |
| Height | 110.5 mm |
| Depth | 120.5 mm |
| Housing material | PC |
| PBT | |
| Coil material | Elastollan |
| Ambient conditions | |
| Measuring coil degree of protection | IP54 (not assessed by UL) |
| Measuring transducer degree of protection | IP20 |
| Ambient temperature (operation) (Measuring coil) | -30 °C ... 80 °C (Measuring coil) |
| Ambient temperature (operation) (Measuring transducer) | -40 °C ... 70 °C (Measuring transducer) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C (Measuring coil) |
| -40 °C ... 85 °C (Measuring transducer) | |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| CMIM | |
| Certificate | CMIM-compliant |
| UL, USA/Canada | |
| Identification | UL 61010 Recognized |
| Note | Measuring coil |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Note | Measuring transducer |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | Reinforced insulation in accordance with IEC 61010-1 |
| Standards/regulations | IEC 61010-2-030 |
| IEC 61869-10 |
| Mounting type | DIN rail mounting |
| Item number | 2906232 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMMA12 |
| Product key | CMMA12 |
| GTIN | 4055626048291 |
| Weight per piece (including packing) | 422.45 g |
| Weight per piece (excluding packing) | 448 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210902 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 11b07d92-8674-47bc-a65b-34fcfc3fcaf8 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150