ECM-UC-10A-MTCP
-
Current measuring transducer
1191970
Current measuring transducers for measuring AC, DC, and distorted currents. Configuration via USB-C interface via the web server (without 24 V DC). Four current measuring ranges: 0 A ... 0.1 A to 0 A ... 12.5 A. Modbus/TCP interface configuration (RJ45), Standard configuration, Push-in connection
Free download available.
Downloads
Product details
| Product type | Current measuring transducer |
| Insulation characteristics | |
| Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
| Overvoltage category | III (300 V) |
| Pollution degree | 2 |
| Step response (10-90%) | 200 ms (AC/DC) |
| 20 ms (DC) | |
| Maximum temperature coefficient | < 0.03 %/K |
| Maximum transmission error | 0.5 % (of nominal range value under nominal conditions) |
| Rated insulation voltage | 300 V AC (to earth) |
| Electrical isolation IEC 61010-2-030 | |
| Standards/regulations | IEC 61010-2-030 |
| Measuring category | III (300 V) |
| Electrical isolation Input/output | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Input/power supply | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Test voltage | 2 kV AC (50 Hz, 60 s) |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Nominal supply voltage range | 12 V DC ... 24 V DC -20 % ... +25 % |
| Supply voltage range | 9.6 V DC ... 30 V DC |
| Power consumption | ≤ 2.3 W (30 V DC) |
| Measurement | |
| Input current range | 0 A AC ... 10 A AC |
| -10 A DC ... 10 A DC | |
| Measuring range | 0 A AC/DC ... 0.1 A AC/DC |
| 0 A AC/DC ... 1 A AC/DC | |
| 0 A AC/DC ... 5 A AC/DC | |
| Setting range for min. input current | 0 A AC/DC ... 100 mA AC/DC |
| Setting range for max. input current | 0 A AC/DC ... 12.5 A AC/DC (DIN/EN 61010-1) |
| 0 A AC/DC ... 10 A AC/DC (UL 61010-1) | |
| -12.5 A DC ... 12.5 A DC (DIN/EN 61010-1) | |
| -10 A DC ... 10 A DC (UL 61010-1) | |
| Overload capacity | 2 x IN |
| Surge strength | 10 x IN |
| Frequency measuring range | 0 Hz |
| 10 Hz ... 100 Hz | |
| 10 Hz ... 200 Hz | |
| 10 Hz ... 500 Hz | |
| 10 Hz ... 1000 Hz | |
| Curve type | AC, DC or distorted currents |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 13 |
| WBM | |
| Designation | WBM: Default address, USB-C interface |
| IP address | 192.168.128.1 |
| Modbus TCP | |
| Designation | Modbus/TCP interface configuration |
| Note | Register contents, see register table |
| Connection method | RJ45 |
| IP address | 192.168.1.2 |
| 255.255.255.0 (Subnet) | |
| Item dimensions | |
| Width | 22.6 mm |
| Height | 106.7 mm |
| Depth | 113.8 mm |
| Depth (Device depth (DIN rail mounting)) | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| -40 °F ... 140 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | Ind. Cont. Eq. E238705-E196811 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | IEC 61010-1 |
| Mounting position | vertical or horizontal |
| Item number | 1191970 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMMA33 |
| Product key | CMMA33 |
| GTIN | 4063151243753 |
| Weight per piece (including packing) | 149 g |
| Weight per piece (excluding packing) | 141.2 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
| ECLASS-15.0 | 27210123 |
ETIM
| ETIM 9.0 | EC002475 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150