CF 500-230V
-
Crimping tool, electric
1208348
Universal electric crimper to take dies for a wide variety of contact elements
Product details
| Product type | Automatic crimping device |
| Compression | universal |
| Insertion length minimum | 10 mm |
| Product property | Variable opening angle |
| Easy die changing | |
| Integrated counter that can be reset | |
| Two-step operation for clamping the contact | |
| Carrying handle for changing workstations | |
| Triggering of the crimping process using a foot pedal |
| Frequency range | 50 Hz |
| Power consumption | 160 W |
| Supply | |
| Supply voltage range | 230 V AC (50 Hz) |
| Conductor connection | |
| Cross section range, metric | 0.25 mm² ... 50 mm² |
| Cross section range AWG | 24 ... 1/0 |
| Item dimensions | |
| Width | 140 mm |
| Height | 320 mm |
| Length | 220 mm |
| Color | gray |
| Type of plug | Pin connector pattern type E, F |
| Item number | 1208348 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH3231 |
| Product key | BH3231 |
| GTIN | 4046356014472 |
| Weight per piece (including packing) | 14,529 g |
| Weight per piece (excluding packing) | 13,850 g |
| Customs tariff number | 84798100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 17130101 |
| ECLASS-15.0 | 17130101 |
ETIM
| ETIM 10.0 | EC002778 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d20b5d4a-87b3-4f99-b35a-456722efd83d |
Compatible products
-
CF 500/DIE AI 6 - Crimp insert 1212238
-
CF 500/DIE AI 25 - Crimp insert 1212239
-
CF 500/DIE AI 50 - Crimp insert 1212261
-
CF 500/DIE AI-TWIN 10 - Crimp insert 1212262
-
CF 500/DIE RCI 1,5 - Crimp insert 1212263
-
CF 500/DIE RCI 6 - Crimp insert 1212240
-
CF 500/DIE RC 10 - Crimp insert 1212244
-
CF 500/DIE RC 16 - Crimp insert 1212257
-
CF 500/DIE SC 1,5 - Crimp insert 1212241
-
CF 500/DIE SC 6 - Crimp insert 1212242
-
CF 500/LOC SCF 2,8/1,5 - Crimp locator 1212249
-
CF 500/LOC SCF 4,8/2,5 - Crimp locator 1212248
-
CF 500/LOC SCM 6,3/2,5 - Crimp locator 1212264
-
CF 500/LOC SCF 6,3/6 - Crimp locator 1212247
-
CF 500/COV AI 6 - Covering hood 1212254
-
CF 500/COV AI TWIN - Covering hood 1212266
-
CF 500/COV RCI - Covering hood 1212255
-
CF 500/COV RC 10 - Covering hood 1212252
-
CF 500/COV RCT 4 - Covering hood 1212253
-
CF 500/COV SC - Covering hood 1212251
-
CF 500/COV - Covering hood 1212250
-
CF 500/DIE FBS - Crimp insert 1212461
-
CF 500/COV FBS - Covering hood 1212462
-
CF 500/DIE RCT 10-1 - Crimp insert 1212245
-
CF 500/DIE RCT 10-2 - Crimp insert 1212246
-
CF 500/DIE RCT 10-3 - Crimp insert 1212256
-
CF 500/DIE RCT 4 - Crimp insert 1212243
-
CF 500/DIE RCI 6-1 - Crimp insert 1212691
-
CF 500/DIE SR 6-2 - Crimp insert 1212692
-
CF 500/LOC SCM 6,3/6 - Crimp locator 1212265
-
CF 500/DIE TC HC 4 - Crimp insert 1324132
-
CF 500/DIE TC HC 10 - Crimp insert 1324137
-
CF 500/DIE AI 6 - Crimp insert 1212238
-
CF 500/DIE AI 25 - Crimp insert 1212239
-
CF 500/DIE AI 50 - Crimp insert 1212261
-
CF 500/DIE AI-TWIN 10 - Crimp insert 1212262
-
CF 500/DIE AI-TWIN 16 - Crimp insert 1200299
-
CF 500/DIE FBS - Crimp insert 1212461
-
CF 500/DIE RC 10 - Crimp insert 1212244
-
CF 500/DIE RC 16 - Crimp insert 1212257
-
CF 500/DIE RCI 1,5 - Crimp insert 1212263
-
CF 500/DIE RCI 6 - Crimp insert 1212240
-
CF 500/DIE RCI 6-1 - Crimp insert 1212691
-
CF 500/DIE RCT 4 - Crimp insert 1212243
-
CF 500/DIE RCT 10-1 - Crimp insert 1212245
-
CF 500/DIE RCT 10-2 - Crimp insert 1212246
-
CF 500/DIE RCT 10-3 - Crimp insert 1212256
-
CF 500/DIE SC 1,5 - Crimp insert 1212241
-
CF 500/DIE SC 6 - Crimp insert 1212242
-
CF 500/DIE SR 6-2 - Crimp insert 1212692
-
CF 500/DIE TC HC 4 - Crimp insert 1324132
-
CF 500/DIE TC HC 10 - Crimp insert 1324137
-
CF 500/LOC SCF 2,8/1,5 - Crimp locator 1212249
-
CF 500/LOC SCF 4,8/2,5 - Crimp locator 1212248
-
CF 500/LOC SCF 6,3/6 - Crimp locator 1212247
-
CF 500/LOC SCM 6,3/2,5 - Crimp locator 1212264
-
CF 500/LOC SCM 6,3/6 - Crimp locator 1212265
Your advantages
Insulated cable lugs up to 6 mm²
Ferrules up to 50 mm²
Turned contacts up to 10 mm²
Tube lugs up to 10 mm²
TWIN ferrules up to 2 x 10 mm²
Uninsulated cable lugs up to 16 mm²
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150