PSR-PC50-1NO-1DO-24DC-SC
-
Coupling relay
2904664
Coupling relay for SIL 3 low demand applications, couples digital output signals to the periphery, 1 enabling current path, module for F&G applications, test pulse filter, plug-in screw connection, 17.5 mm width
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Coupling relay |
Product family | PSRmini |
Application | Safe switch on |
Low demand | |
Ex | |
Installation location | IP 54 |
Control | 1-channel |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typ. starting time with Us | 30 ms (when controlled via A1) |
Typical release time | 30 ms (when controlled via A1) |
Recovery time | 1 s |
Maximum power dissipation for nominal condition | 1.56 W |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | 6 kV/safe isolation (through protective impedance) |
Supply | |
Designation | A1/A2 (A1'/A2') |
Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 65 mA |
Inrush current | ≤ 200 mA |
Filter time | < 2 ms (Test pulse duration) |
≥ 100 ms (Test pulse rate) | |
Protective circuit | Overload protection; Suppressor diode |
Supply | |
Designation | 24V/A2 |
Diagnostic supply voltage UD | 24 V DC -15 % / +10 % |
Input current at UD | typ. 15 mA (24V/A2; depending on load M1 +100 mA) |
Inrush current at UD | 2.5 A (24V/A2; for 10 µs) |
Protective circuit | Overload protection; Suppressor diode |
Digital: Test points for proof test (T1, T2, T3) | |
Number of inputs | 3 |
Inrush current | 200 mA (Inputs TP1, TP2 and TP3) |
Current consumption | typ. 20 mA (Input TP1) |
typ. 18 mA (Input TP2) | |
typ. 35 mA (Input TP3) |
Relay: Enabling current path (L-LO-NI-N / L'-LO'-NI'-N') | |
Output description | safety-related N/O contacts |
Number of outputs | 1 (undelayed) |
Contact switching type | 1 enabling current path |
Contact material | AgNi, gold-flashed |
Switching voltage | min. 15 V AC/DC (without diagnostics) |
min. 20 V AC/DC (with diagnostics) | |
max. 250 V AC | |
max. 125 V DC | |
Switching capacity | min. 1.5 W |
Inrush current | min. 100 mA |
max. 5 A | |
Max. permissible overall conductor resistance | < 10 Ω (Max. line resistance in the event of a short circuit of the load between LO and NI (or LO' and NI')) |
Limiting continuous current | 5 A |
Switching frequency | max. 0.5 Hz |
Diagnostic threshold | 20 Ω ... 18 kΩ (lower/upper) |
Mechanical service life | approx. 5x 107 cycles |
Signal: M1 | |
Output description | non-safety-related |
Number of outputs | 1 (digital) |
Voltage | 23 V DC |
Current | max. 100 mA |
Short-circuit protection | no |
Output fuse | 150 mA fast blow |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Status display | 1 x LED (green) |
Operating voltage display | 1 x LED (yellow) |
Error indication | 1 x LED (red) |
Width | 17.5 mm |
Height | 112.2 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 (15 % of total SIL) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 65 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 2g |
ATEX | |
Identification | II 3G Ex ec nC IIC T4 Gc |
Certificate | UL 22 ATEX 2912X |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | IECEx UL 22.0037X |
UL, USA/Canada | |
Identification | cULus |
Certificate | E140324 |
UL Ex, USA / Canada | |
Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
Class I, Div. 2, Groups A, B, C, D, T4 | |
Certificate | E360692 |
CE | |
Identification | CE-compliant |
Environmental simulation test | |
Identification | G3 |
Certificate | ISA-S71.04 |
CCC / China-Ex | |
Identification | Ex ec nC IIC T4 Gc |
Certificate | 2022122304115695 |
DNV | |
Identification | C, EMC2 |
Certificate | 11253-14 HH |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2904664 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA182 |
Product key | DNA182 |
Catalog page | Page 253 (C-6-2019) |
GTIN | 4046356919937 |
Weight per piece (including packing) | 226.1 g |
Weight per piece (excluding packing) | 221.1 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d5d11f49-e6d4-45f7-aa82-2264fb92549f |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508
Easy proof test according to IEC 61508 thanks to integrated signal contact
Installation in zone 2 permitted
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116