ILC 350 PN
-
Controller
2876928
Inline Controller with PROFINET interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with plug and labeling field.
Free download available.
Downloads
Product details
| Product type | Controller |
| Product family | Inline |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Processor | PXA 255 400 MHz |
| Retentive data storage | 64 kByte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | typ. 1 Mbyte |
| Data storage system | 2 Mbyte |
| Number of control tasks | 16 |
| INTERBUS-Master | |
| Amount of process data | max. 8192 bit (INTERBUS) |
| Amount of process data (INTERBUS input/output data) | max. 8192 bit (INTERBUS) |
| Number of supported devices | max. 512 (in total, of which 254 are remote bus devices/bus segments) |
| Number of local bus devices that can be connected | max. 63 (observe current consumption) |
| Number of devices with parameter channel | max. 62 |
| Number of supported branch terminals with remote bus branch | 15 |
| PROFINET | |
| Device function | PROFINET-Controller |
| Specification | Version 1.1 |
| Update rate | min. 1 ms |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Note on redundancy function | applicative system redundancy possible |
| Safety function | no |
| Local diagnostics | |
| Designation | LNK, ACT, 100 |
| Monitored function | Higher-level network |
| Optical representation | LED |
| Functionality | |
| Programming tool | PC Worx |
| Programming languages supported | Programming in acc. with IEC 61131-3 |
| System requirements | |
| Diagnostics tool | DIAG+ from version 1.14 |
| Local diagnostics | LNK, ACT, 100 Higher-level network LED |
| FC RUN, FAIL IEC 61131 runtime system LED | |
| RDY/RUN, BSA, FAIL, PF INTERBUS master LED | |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | max. 6 W |
| Supply | |
| Supply voltage | 24 V DC ±5 % |
| Supply voltage range | 20.4 V DC ... 30 V DC |
| Residual ripple | ± 5 % |
| Typical current consumption | 250 mA (no local bus device connected during idling, bus inactive) |
| Real-time clock | |
| Realtime clock | Integrated (battery backup) |
| Potentials | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | 2 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Power supply | 0.5 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Power supply | max. 8 A |
| Current draw | max. 8 A DC |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Power supply | max. 8 A |
| Current draw | max. 5 A |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | Eight fast inputs, interrupt input |
| Number of inputs | 12 |
| Connection method | Inline potential distributor |
| Connection technology | 2-, 3-, 4-conductor |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 4 |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Web server | no |
| Ethernet 10Base-T/100Base-TX | |
| Bus system | RJ45 |
| Number of interfaces | 1 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| No. of channels | 1 |
| INTERBUS local bus (master) | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Parameterization/programming/diagnostics | |
| Bus system | RS-232 |
| Number of interfaces | 1 |
| Connection method | 6-pos. MINI DIN socket (PS/2) |
| Transmission physics | Copper |
| No. of channels | 1 |
| Width | 182 mm |
| Height | 140.5 mm |
| Depth | 71.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 5g, accordance to IEC 60068-2-6 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Mounting type | DIN rail mounting |
| Item number | 2876928 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRAAAC |
| Product key | DRAAAC |
| GTIN | 4046356048262 |
| Weight per piece (including packing) | 781.366 g |
| Weight per piece (excluding packing) | 752 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Integrated web server for visualization with WebVisit
FTP server
Flash file system
Complete fieldbus master (8192 I/O points)
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
Integrated Ethernet interface
Integrated PROFINET controller
Engineering with PC Worx (IEC 61131-3)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150