VIP-2/PT/D37SUB/M/SO
-
Termination board
2904278
VARIOFACE module, with push-in connections and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Product details
| Product type | Interface module |
| Product family | VARIOFACE Professional |
| Number of positions | 37 |
| No. of channels | 16 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 25 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 2 A |
| Rated surge voltage | 1.2 kV |
| Supported controller: HONEYWELL Experion PKS C300/C-Series | |
| Suitable I/O card | TDIL01 (non-redundant) |
| TDIL11 (redundant) | |
| TDOB01 (non-redundant) | |
| TDOB11 (redundant) | |
| TAIX01 (non-redundant) | |
| TAIX11 (redundant) | |
| TAOX01 (non-redundant) | |
| TAOX11 (redundant) | |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Number of positions | 37 |
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Controller level | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 37 |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 102.8 mm |
| Height | 72.1 mm |
| Depth | 46.6 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| General | Standard or halogen-free cables |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2904278 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK212H |
| Product key | DK212H |
| GTIN | 4046356812603 |
| Weight per piece (including packing) | 217.2 g |
| Weight per piece (excluding packing) | 217.2 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f3ea590a-dfc1-4b1b-aea2-2b9268e5b090 |
Compatible products
-
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
Your advantages
These VARIOFACE modules are used in combination with the relevant front adapters
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150