UM-D37SUB/M/HC3/DI24V/MR/SI/MT
-
Active module
2906944
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
Product details
Product type | Interface module |
No. of channels | 16 |
Operating mode | 100% operating factor |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated surge voltage | 0.6 kV |
Supported controller HONEYWELL Experion PKS C300/C-Series | |
Suitable I/O card | TDIL01 (non-redundant) |
TDIL11 (redundant) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Input voltage range | 20.4 V DC ... 26.4 V DC |
Typical input current at UN | 6.5 mA |
Typical response time | 5 ms |
Typical release time | 7 ms |
Protective circuit | Fuse |
Freewheeling diode | |
Reverse polarity protection | |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | Ag alloy, hard gold-plated |
Maximum switching voltage | 36 V DC |
Minimum switching voltage | 100 mV (12 V DC with damaged gold coating) |
Limiting continuous current | 50 mA (500 mA with damaged gold coating) |
Min. switching current | 1 mA (10 mA with damaged gold coating) |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Field level | |
Connection method | Screw connection with disconnect knife |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 343.5 mm |
Height | 125.5 mm |
Depth | 65.5 mm |
Ambient conditions | |
Ambient temperature (operation) | -15 °C ... 50 °C |
Ambient temperature (storage/transport) | -15 °C ... 50 °C |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2906944 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK219H |
Product key | DK219H |
GTIN | 4055626141442 |
Weight per piece (including packing) | 1,093.6 g |
Weight per piece (excluding packing) | 1,093.6 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 9f8a7a02-2c26-423f-af4f-55765687a227 |
Compatible products
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116