UM-D37M/16R-120AC/DI/C3/R
-
Active module
2906907
VARIOFACE 16-channel module enhances the capabilities of Honeywell Experion LX digital input IOTA's, enabling the use of (120 V AC) digital input signals with (24 V DC) Experion LX systems
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| No. of channels | 16 |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| With components | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Supported controller: HONEYWELL Experion LX Series 8 | |
| Suitable I/O card | TDILA1 |
| TDILB1 | |
| Nominal input voltage UN | 120 V AC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 3 mA |
| Typical response time | 6 ms |
| Typical release time | 15 ms |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact (double contact) |
| Contact material | AgNi, 5 µm hard gold-plated |
| Maximum switching voltage | 30 V AC |
| 36 V DC | |
| Minimum switching voltage | 100 mV |
| Limiting continuous current | 50 mA |
| Min. switching current | 1 mA |
| Controller level | |
| Connection method | D-SUB connector |
| Number of connections | 1 |
| Number of positions | 37 |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 184 mm |
| Height | 142.3 mm |
| Depth | 65.2 mm |
| Color | black (RAL 9005) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | < 90 % |
| Permissible humidity (storage/transport) | < 90 % |
| Mounting type | DIN rail mounting |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2906907 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK219H |
| Product key | DK219H |
| GTIN | 4055626163451 |
| Weight per piece (including packing) | 630 g |
| Weight per piece (excluding packing) | 600 g |
| Customs tariff number | 85371098 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d1febd7a-f983-4dab-943a-27e55a1c1a8e |
Compatible products
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
REL-MR- 60DC/21AU - Single relay 2961134
Your advantages
UM-PRO housing
DIN rail mounting, includes grounding foot
Per channel LED (coil) signal indication
Provides isolation between 120 V field devices and 24 V controller
Per channel configuration for NO or NC contacts
Designed to be mounted on the right side of the cabinet
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150