UM-2KS50/32R/SI/J/DO24V/P/YCS
-
Active module
1089344
32-channel, 24 V DC output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561, positive switching
Product details
| Product type | Interface module |
| No. of channels | 32 |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V AC |
| Rated surge voltage | 0.5 kV (Functional insulation) |
| Supported controller: YOKOGAWA CENTUM VP | |
| Suitable I/O card | ADV551 |
| ADV561 | |
| NFDV551 | |
| NFDV561 | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.2 |
| Input voltage range | 19.2 V DC ... 28.8 V DC |
| Typical input current at UN | 7 mA |
| Typical response time | 5 ms |
| Typical release time | 6 ms |
| Status display/channel | green LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO |
| Maximum switching voltage | 24 V DC |
| Minimum switching voltage | 5 V (100 mA) |
| Limiting continuous current | 1.5 A (32 °C) |
| 1 A (45 °C) | |
| 0.5 A (50 °C) | |
| Max. total current of voltage supply | 10 A (50 °C) |
| Min. switching current | 1 mA (24 V) |
| Interrupting rating (ohmic load) max. | 48 W (24 V DC) |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Field level | |
| Connection method | Screw connection |
| Number of connections | 32 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Supply | |
| Connection method | Screw connection |
| Number of connections | 4 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 217.5 mm |
| Height | 127.5 mm |
| Depth | 60.5 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | Do not connect adjacent channels to SELV/PELV and FELV. |
| Notes on operation | No additional touch protection is required when using a SELV/PELV voltage (≤ 25 V AC or 60 V DC). |
| Notes on operation | At least one functional insulation against adjacent modules is complied with (in the support rail direction). If the application has stricter requirements for the insulation (basic insulation or reinforced insulation), they must be realized by applying suitable measures (e. g. partition plates). |
| Notes on operation | Do not use for isolation |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1089344 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK219N |
| Product key | DK219N |
| GTIN | 4055626892627 |
| Weight per piece (including packing) | 850.4 g |
| Weight per piece (excluding packing) | 800 g |
| Customs tariff number | 85364900 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 4b378bdd-3cf3-41c2-a594-30762a459710 |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150