EAC
Approval ID: RU*C-DE.*08.B.00010CSA
Approval ID: LR 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 120 V | 16 A | |||
16-channel output relay module with screw connection and 50-pos. system connection, coil side is protected and non-isolated (optional), for Yokogawa SDV 541 cards, module width: 425 mm
| Product type | Interface module |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Safe isolation, reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air and creepage distances, output/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 300 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 300 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Supported controller YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SDV541 |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 40 mA |
| Protective circuit | Freewheeling diode |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact per channel |
| Contact material | AgNi (90/10) gold-plated |
| Maximum switching voltage | 230 V AC |
| 63 V DC | |
| Limiting continuous current | 4 A (pluggable fuse) |
| Maximum inrush current | Supply 24 V DC/2 A, (P1+, P2+), pluggable fuse (IEC 60127-3/IV, 2AT) |
| Supply | |
| Connection method | Screw connection |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.34 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Field level | |
| Connection method | Screw connection with disconnect knife |
| Number of connections | 2 |
| Number of positions | 20 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm |
| Status display present | no |
| Width | 424.5 mm |
| Height | 127.5 mm |
| Depth | 67 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | EN 61010-2-201 |
| Air and creepage distances, output/output | |
| Standards/regulations | EN 61010-2-201 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | Observe the maximum switching power of the relays used |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
| Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2319430 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2A9N |
| Product key | DK2A9N |
| GTIN | 4046356550031 |
| Weight per piece (including packing) | 1,516 g |
| Weight per piece (excluding packing) | 1,516 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
| ETIM 9.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 120 V | 16 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 425b662e-32af-464a-bc5e-6deef06a6b3b |