CSA
Approval ID: 108860_0_000Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 5 A | |||
Signal | 0.5 A |
cUL Recognized
Approval ID: NRAQ8.E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 5 A | |||
Signal | 0.5 A |
UL Recognized
Approval ID: NRAQ2 - E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 5 A | |||
Signal | 0.5 A |
CSAus
Approval ID: 108860_0_000Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 5 A | |||
Signal | 0.5 A |