FLKM 16/DV
-
Termination board
2304432
Termination board, controller: Emerson Delta V, connection 1: IDC/FLK pin strip 1x 16-position, connection 2: Screw connection 16-position, number of channels: 8
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 16 |
| No. of channels | 8 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: EMERSON DeltaV | |
| Suitable I/O card | VE4001S2T2B3 |
| VE4001S2T2B3 Series 2 | |
| VE4001S2T1B3 | |
| VE4002S1T1B3 | |
| VE4002S1T2B3 | |
| VE4002S1T2B3 Series 2 | |
| VE4003S2B4 | |
| VE4005S2B3 | |
| VE4003S2B5 | |
| Nominal input voltage UN | max. 50 V AC/DC |
| Max. current carrying capacity per branch | 1 A |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 16 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Number of positions | 16 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Status display present | no |
| Item dimensions | |
| Width | 44.5 mm |
| Height | 89.6 mm |
| Depth | 65.9 mm |
| Color | gray (RAL 7042) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2304432 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK218K |
| Product key | DK218K |
| GTIN | 4017918981976 |
| Weight per piece (including packing) | 118.2 g |
| Weight per piece (excluding packing) | 87.96 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 16/EZ-DR/ 50/KONFEK - Cable 2299291
-
FLK 16/EZ-DR/ 100/KONFEK - Cable 2299301
-
FLK 16/EZ-DR/ 150/KONFEK - Cable 2299314
-
FLK 16/EZ-DR/ 200/KONFEK - Cable 2299327
-
FLK 16/EZ-DR/ 300/KONFEK - Cable 2299330
-
FLK 16/EZ-DR/ 400/KONFEK - Cable 2299343
-
FLK 16/EZ-DR/ 600/KONFEK - Cable 2299356
-
FLK 16/EZ-DR/ 800/KONFEK - Cable 2299369
-
FLK 16/EZ-DR/1000/KONFEK - Cable 2299372
Your advantages
These system-specific interface modules for DeltaV modules are used in combination with the relevant system cables
Universal module
1:1 connection
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150