The PLCnext Control AXC F 1252 for the Axioline I/O system is fast, robust, and easy to use. This means it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC F 1252
-
Controller
1646469
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | modular |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Operating system | Yocto/Linux® (real-time) |
| Processor | Arm®Cortex®-A55, 2x 1.7 GHz |
| Trusted Platform Module | TPM 2.0 |
| Flash memory | 1.1 GByte (internal flash memory) |
| RAM | 1024 Mbyte |
| IoT capability: PROFICLOUDIoT capability: PROFICLOUD | |
| Supports cloud computing | yes |
| IoT platform | PROFICLOUD |
| IoT capabilityIoT capability | |
| Supports cloud computing | yes |
| IoT platform | every cloud via cloud connectors |
| IEC 61131 runtime system | |
| Program memory | 8 Mbyte |
| Retentive data storage | 16 kByte |
| Data storage system | 12 Mbyte |
| Cycle Time | 4 ms (for cyclical task) |
| Number of data blocks | depending on data storage |
| Number of control tasks | 8 |
| System limits | |
| Amount of process data (Axioline input/output data) | max. 1482 Byte (per station (total input and output data)) |
| Amount of process data (Axioline input data) | max. 1024 Byte |
| Amount of process data (Axioline output data) | max. 1024 Byte |
| Number of supported devices (Axioline) | max. 63 (per station) |
| Number of IO-Link masters () | max. 8 (recommended) |
| Number of local bus devices that can be connected (Axioline) | max. 63 (observe current consumption) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Conformance Class | B |
| Update rate | min. 8 ms (4 devices) |
| min. 32 ms (16 devices) | |
| (Supports (device)) | 8 ms ... 512 ms |
| Process data width (PROFINET-Device) | 2 Byte ... 512 Byte |
| Number of supported devices (PROFINET-Controller) | max. 16 (at PROFINET controller) |
| Number of slots | 1 |
| Device ID | 0193hex |
| Vendor ID | 00B0hex |
| Function | |
| Industrial cybersecurity | yes |
| Programming data | |
| Register length (master) | 1482 Byte |
| Functionality | |
| Programming tool | PLCnext Engineer |
| Eclipse® | |
| Visual Studio® | |
| MATLAB®/ Simulink® | |
| CODESYS® | |
| Programming languages supported | Symbolic flowchart (SFC) |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| C++ | |
| C# | |
| Java | |
| Python® | |
| Simulink® | |
| System requirements | |
| Application interface | OPC UA® |
| Maximum power dissipation for nominal condition | 3.2 W (3.2 W = 13.2 W - 10.0 W) |
| Real-time clock | |
| Realtime clock | yes (not buffered) |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple (± 5 %)) |
| Current draw | max. 640 mA (with 2 A at UBus for the I/Os and UL = 19.2 V) |
| Current consumption | typ. 63 mA (without I/Os and UL = 24 V) |
| Power consumption | max. 13.2 W (with 2 A at UBus for the I/Os and UL = 24 V) |
| Protective circuit | Reverse polarity protection; electronic |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Supply of the logic voltage UL | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 1.5 mm² |
| Stripping length | 10 mm |
| Supported protocols | HTTP (only for access to the recovery system) |
| HTTPS | |
| PROFINET | |
| INTERBUS (via the extension module AXC F IL ADAPT) | |
| Modbus/TCP | |
| Modbus/RTU (via corresponding library) | |
| CANopen® (via corresponding library) | |
| DALI (via corresponding library) | |
| DALI-2 (via corresponding app) | |
| HART (via corresponding library) | |
| IO-Link® (via corresponding library) | |
| MQTT (via corresponding app) | |
| OPC UA® Server | |
| OPC UA® Client (License required) | |
| DHCP (via corresponding library) | |
| SFTP | |
| SMTP (via corresponding library) | |
| SNTP (via corresponding library) | |
| SNMP (via corresponding library) | |
| DNS (via corresponding library) | |
| DNP3 (via corresponding library) | |
| IEC 60870-5-1 (via corresponding library) | |
| IEC 60870-5-104 (via corresponding library) | |
| IPsec | |
| syslog | |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | integrated bus socket |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 1 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | max. 100 m |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 122 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level |
| Operating altitude > 2000 m above mean sea level: Observe temperature derating | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 30g (IEC 60068-2-27) |
| Vibration (operation) | 5g (IEC 60068-2-6) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-3 Class B |
| Mounting type | DIN rail mounting |
| Item number | 1646469 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRADAI |
| Product key | DRADAI |
| GTIN | 4067923176423 |
| Weight per piece (including packing) | 171 g |
| Weight per piece (excluding packing) | 137 g |
| Customs tariff number | 85371091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Meets the highest security requirements of industrial automation – for the protection of your applications and data
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150