M23-12P1N8A0000
-
Contact insert
1554822
Contact insert, M23, number of positions: 12, contact connection type: Pin, Crimp connection, series: M23 PRO
Product details
Order information: | Order crimp contacts Ø 1 mm separately |
Product type | Contact insert |
Series | M23 PRO |
Application | Signal |
Number of positions | 12 |
Connection profile | 12 |
Coding | N |
Thread type | M23 |
Contact | |
Contact diameter | 1 mm |
Nominal voltage UN | 150 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 2.5 kV |
Connection method | Crimp connection |
Insulation body material | PA 6.6 |
Direction of rotation | Standard |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Item number | 1554822 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ABRABT |
Product key | ABRABT |
GTIN | 4067923034327 |
Weight per piece (including packing) | 1.93 g |
Weight per piece (excluding packing) | 1.52 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RC-12P2000 - Crimp contact 1597862
-
RC-1KP2000 - Crimp contact 1602996
-
RC-22P2000 - Crimp contact 1603321
-
RC-22P2300 - Crimp contact 1603324
-
RC-22P2400 - Crimp contact 1603325
-
RC-21P2000 - Crimp contact 1603310
-
RC-21P2300 - Crimp contact 1603313
-
RC-21P2400 - Crimp contact 1611637
-
UNIFOX-RT M23 12 - Contact removal tool 1247862
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116