HC-KIT-B16-R02
-
Connector set
1409723
Connector set, consisting of: B16 sleeve housing and panel mounting base, 16-pos. plug and socket insert, M25 cable gland
Product details
| Product type | Connector set |
| Housing type | Complete housing |
| Application | Power |
| Type | B16 |
| Number of positions | 16 |
| Connection profile | 16+PE |
| No. of cable outlets | 1 |
| Seal present | yes |
| Protective cover | yes |
| Contact material type | turned |
| Cable outlet | lateral |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 20 A |
| Nominal voltage UN | 500 V |
| Nominal current IN | 16 A |
| Connection method | Screw connection |
| Connection technology | Screw connection |
| Conductor cross-section | 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) |
| 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) | |
| Connection cross section AWG | 20 ... 14 |
| Tightening torque | 0.5 Nm ... 0.8 Nm |
| Dimensional drawing |
|
| Width | 43 mm |
| Height | 92 mm |
| Length | 114 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 86 mm |
| Material Housing | Die-cast aluminum |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR, conductive |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Locking latch material | PA |
| External cable diameter | 11 mm ... 17 mm |
| 14 mm ... 17 mm (for UL 514 B) | |
| External cable diameter | 11 mm ... 16 mm |
| Mechanical data | |
| Locking type | Latch |
| Ambient conditions | |
| Degree of protection | IP65 |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Mounting type | Screw mounting |
| Item number | 1409723 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7AFX |
| Product key | AF7AFX |
| GTIN | 4046356752671 |
| Weight per piece (including packing) | 624.6 g |
| Weight per piece (excluding packing) | 604.6 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440113 |
| ECLASS-15.0 | 27440113 |
ETIM
| ETIM 10.0 | EC002636 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | beaeefc9-2a09-49b5-8602-d3e95193d628 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150