ES-C1M-C-CO2 - Connector
1231073

Connector, Range of articles: BPP, color: blue/black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V, rated current: 38 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Product details









Compatible products