UT 4-MTD-DIO/L-R-P/P - Component terminal block
3046346

Component terminal block, With test socket screws for insertion of test plugs, nominal current: 0.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products