FLT 35 CTRL-4.0
-
Type 1+2 combined lightning current and surge arrester
2801635
Type 1/Class I/B arrester (lightning current arrester) with encapsulated arc chopping spark gap and ignition electronics, single-channel. Voltage protection level: 4 kV. Housing width: 17.5 mm (1 HP)
Product details
| General | |
| Note | 100% lightning front-of-wave sparkover voltage (1.2/50) µs ≤ 1.5 kV |
| Product type | Combination type |
| IEC test classification | I |
| T1 | |
| EN type | T1 |
| IEC power supply system | TT |
| TN-S | |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Surge protection fault message | none |
| Number of ports | One |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | Screw terminal blocks |
| Screw thread | M5 |
| Tightening torque | 4.5 Nm |
| Stripping length | 14.5 mm |
| Conductor cross-section flexible | 2.5 mm² ... 25 mm² |
| Conductor cross-section rigid | 2.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 6 ... 2 |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 90 mm |
| Depth | 65.5 mm |
| Horizontal pitch | 1 HP |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | L-PEN |
| Direction of action | 1L-N/PE |
| Nominal voltage UN | 230/400 V AC (TN) |
| 230/400 V AC (TT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-PEN) | 385 V AC |
| Rated load current IL | 80 A |
| Protective conductor current IPE | ≤ 0.5 mA |
| Standby power consumption PC | ≤ 200 mVA |
| Nominal discharge current In (8/20) µs (L-PEN) | 35 kA |
| Impulse discharge current (10/350) µs (L-PEN), charge | 17.5 As |
| Impulse discharge current (10/350) µs (L-PEN), specific energy | 306 J/Ω |
| Impulse discharge current (10/350) µs (L-PEN), peak current value Iimp | 35 kA |
| Follow current quenching capacity Ifi (L-PEN) | 3 kA (260 V AC) |
| 1.5 kA (385 V AC) | |
| Short-circuit current rating ISCCR | 3 kA (260 V AC) |
| 1.5 kA (385 V AC) | |
| Voltage protection level Up (L-PEN) | ≤ 4 kV |
| TOV behavior at UT (L-PEN) | 440 V AC (5 s / withstand mode) |
| 440 V AC (120 min / withstand mode) | |
| Response time tA (L-PEN) | ≤ 100 ns |
| Max. backup fuse with V-type through wiring | 80 A AC (gG) |
| Max. backup fuse with branch wiring | 400 A AC (gG) |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2801635 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1122 |
| Product key | CL1122 |
| GTIN | 4046356907651 |
| Weight per piece (including packing) | 187.7 g |
| Weight per piece (excluding packing) | 165.19 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171201 |
ETIM
| ETIM 9.0 | EC000381 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150