CUC-COX-J1M-A/LFS
-
Coaxial PCB connector
1340150
Coaxial PCB connector, degree of protection: IP20, number of positions: 1, 12 Gbps, material: Metal, connection method: Solder connection, cable outlet: straight
Product details
Product type | Data connector (device side) |
Type | Coaxial |
Number of positions | 1 |
Connection profile | R-SMA (f) |
Type of packaging | Tape and Reel |
[W] tape width | 32.00 mm |
[A] coil diameter | 330.00 mm |
Type | Socket |
Cable outlet | straight |
Thread type | 1/4-36 UNS |
Rated surge voltage (III/2) | 1500 V |
Frequency range | 10 Hz |
Insulation resistance | 5 GΩ |
Test voltage | 1000 Vrms |
Transmission medium | Copper |
Wave impedance | 50 Ω |
Max. conductor resistance | 0.8 Ω/m |
Transmission frequency | 1.00 GHz |
Connection technology | |
Connection method | Solder connection |
Locking mechanism tightening torque | 1.10 Nm |
Width | 6.5 mm |
Height | 11.6 mm |
Length | 14.2 mm |
Installed height | 9.60 mm |
Orientation to PCB | 90.00 ° |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Contact material | CuBe2 |
Contact surface material | NiP-Au |
Cable resistance | 0.8 Ω/m |
Wave impedance | 50 Ω |
Halogen-free | no |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Extraction force per signal contact | < 20 N |
Locking mechanism tightening torque | 1.10 Nm |
Test specification | |
Specification | DIN EN 61169-1 |
Contact resistance R2 | 2.00 mΩ |
Insulation resistance, neighboring contacts | 5 GΩ |
Impulse withstand voltage at sea level | 1400.00 V DC |
Power-frequency withstand voltage | 1000.00 V AC |
Test specification | |
Specification | DIN EN 60068-2-14 Test Na |
Cold stress | -10°C |
Test specification | |
Specification | DIN EN 60068-2-6 Test Fc |
Frequency | 10-2000-10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.75 mm |
Acceleration | 100.00 m/s² |
Test duration | 2.50 h |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -55 °C ... 125 °C |
Ambient temperature (storage/transport) | -55 °C ... 125 °C |
Processing notes | |
Process | THR |
Moisture Sensitive Level | MSL 1 |
Item number | 1340150 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | ABNFBB |
Product key | ABNFBB |
GTIN | 4063151646431 |
Weight per piece (including packing) | 6.11 g |
Weight per piece (excluding packing) | 6.1 g |
Customs tariff number | 85366910 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Future-proof, thanks to the use of lead-free materials
Complete documentation saves developers time during design-in
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The reflow capability of PCB connectors enables efficient and cost-optimized processing
Tape-on-reel packaging
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116