The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

RF-16S1N8AAF00 - Device connector front mounting
1613786

Device connector front mounting, angled fixed, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details









Compatible products