RC-12S2N8AQ0EN - Rear panel feed-through
1600198

M23, Rear panel feed-through, series: RC, straight, shielded: yes, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Crimp connection, Axial O-ring, cable diameter range: 3 mm ... 10.5 mm, coding: N, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products