WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Operate the connector only when it is fully plugged in and interlocked.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Circular connector (cable-side)
Product family
M17 PRO
Insulating body
Material (Insulating body)
PA 6.6
Flammability rating according to UL 94
V0
Insertion/withdrawal cycles
100
Connection method
Crimp connection
Contact switching type
Pin
Application
Signal
Number of positions
8
Connection profile
8
Installation height
3000 m
Number (Signal contacts)
8
Contact diameter (Signal contacts)
1 mm
Litz wires Min. cross section (Signal contacts)
0.06 mm²
Litz wires Max. cross section (Signal contacts)
1 mm²
Rated current Contact (Signal contacts)
8 A (for max. connection cross section)
Rated voltage Contact (Signal contacts)
60 V AC/DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Type
Cable connector housing
Thread type
M17
Design
straight
Type of locking
ONECLICK fast locking system
Pg screw connection
none
Material (Housing)
GD-Zn
Degree of protection (plugged in)
IP67
IP68 (2 m / 24 h)
Seal
External cable diameter
5.5 mm ... 9.5 mm
Ambient conditions
Ambient temperature (operation)
-40 °C ... 105 °C (see derating curve)
Item number
1629015
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
ABRAAB
Product key
ABRAAB
GTIN
4055626705941
Weight per piece (including packing)
77 g
Weight per piece (excluding packing)
61.068 g
Customs tariff number
85366990
Country of origin
Information on the country of origin is provided with the delivery.