Cable binders for quick and secure bundling, standard version
Product details
Product type
Cable tie
Tensile strength GRP
80 N
Width
2.5 mm
Length
98 mm
Color
transparent
Material
PA 6.6
Flammability rating according to UL 94
V2
Components
free from silicone and halogen
External cable diameter
1 mm ... 21 mm
Tensile strength
80 N
Ambient conditions
Optimum ambient temperature (storage/transport)
23.00 °C 50.00 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.
Ambient temperature (operation)
-40 °C ... 85 °C
Ambient temperature (assembly)
-10 °C ... 60 °C
Short-term temperature
110 °C
Mounting type
Cannot be removed
Item number
0802725
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
BE7131
Product key
BE7131
GTIN
4046356837590
Weight per piece (including packing)
0.354 g
Weight per piece (excluding packing)
0.306 g
Customs tariff number
39269097
Country of origin
Information on the country of origin is provided with the delivery.