Cables with slip-on sleeves on one end for connection to infrastructure charging sockets, for charging electric vehicles (EV) with alternating current (AC), for installation in charging stations for electromobility (EVSE)
EV-T2M3SOW-1AC32A-1,5M6,0E
-
Cable set for infrastructure charging socket
1322610
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 250 V AC, Accessories, Single wires, length: 1.5 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
Product details
Compatible products
Your advantages
Protected against overheating with precise temperature measurement
Flexible mounting and easy maintenance with plug-in cables
Available with your logo on request - for consistent branding of your charging station
Waterproof and dirtproof due to fully molded contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space