WMTB (40X12)R/GP - Cable marker
1803386

Cable marker, Green Product, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: Assembly with cable ties, Number of individual labels: 3000, text field height: 11.55 mm, text field width: 40 mm

Product details






Your advantages

Markers for marking and bundling cables, such as supply lines to the control cabinet, signal and control lines, or pneumatic hoses in systems
Mark your control cabinet sustainably with the resource-saving cable markers from the WMTB/GP product group
Targeted plastic reduction through the use of mineral fillers and optimization of the material layout
By using mineral fillers, the cable markers from the WMTB/GP product group ensure a targeted plastic reduction of ~ 40% compared to the conventional WMTB product group in terms of base material and waste optimization
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.