Upgrade license for Emalytics View to extend the runtime license from 2500 Niagara data points to 10000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (3 years) for the SUP-1 Emalytics Supervisor license
Runtime license for Emalytics View for the visualization of up to 25000 Niagara data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (1 year) for the SUP-100 Emalytics Supervisor license
Upgrade license for Emalytics View to extend the runtime license from 1250 Niagara data points to an unlimited number of data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Emalytics Supervisor license for SQL database driver
Access to the Emalytics Automation license portal for 1 year (May 1 - April 30).
Enables you to view, download, and move Emalytics Automation licenses. It is not possible to purchase new licenses independently. The order must still be placed via your Phoenix Contact sales team.
The actual total billing amount is calculated based on the remaining period through to April 30.