VL2 BPC 3000
-
Box PC
2400492
IP30-rated industrial box PC (BPC) with fanless design and Intel® Core™ i3-4010U processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Core™ i3-4010U 1.7 GHz |
| Operating system | without operating system |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| SSD (SLC), 4 GB | |
| SSD (SLC), 8 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" HDD SATA, 320 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| Cooling | passive |
| PCI option 1 | without slot |
| PCI | |
| PCIe x4 | |
| Raid system | without RAID system |
| 0, 1 | |
| Slots | PCI/PCIe optional |
| Display | |
| Display type | without display |
| Screen resolution | without |
| Touch technology | Without touch technology |
| Graphics card | Intel® HD Graphics 4400 |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x USB 2.0 | |
| 2x USB 3.0 | |
| Optional interfaces | Without optional interface |
| 2x COM (RS-232), 1x COM (RS-232/422/485) | |
| 2x Ethernet, 1x audio out (3.5 mm), 1x audio in (3.5 mm) | |
| Monitor output | 2x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| Width | 264 mm |
| Height | 215 mm |
| Depth | 95 mm |
| Note on dimensions | dependent on configuration |
| External dimensions | |
| Width / Height / Depth | 264 mm / 215 mm / 95 mm (dependent on configuration) |
| Installation dimensions | |
| Width / Height / Installation depth | / / (dependent on configuration) |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | 0 °C ... 45 °C (with HDD) |
| -20 °C ... 60 °C (with SSD) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Bookshelf mounting |
| Panel mounting |
| Item number | 2400492 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAA |
| Product key | DRBAAA |
| GTIN | 4055626141145 |
| Weight per piece (including packing) | 5,443 g |
| Weight per piece (excluding packing) | 5,443 g |
| Customs tariff number | 84715000 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19200102 |
ETIM
| ETIM 9.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
VL2 4 GB SLC SSD SATA KIT - Memory 2400335
-
VL2 8 GB SLC SSD SATA KIT - Memory 2400336
-
VL2 16 GB SLC SSD SATA KIT - Memory 2400337
-
VL2 32 GB SLC SSD SATA KIT - Memory 2400338
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
VL2 480 GB SSD KIT - Memory 2403834
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL2 BOOKSHELF MOUNT BRACKET - Mounting material 1015306
-
VL2 150 GB SSD SATA KIT - Memory 1054580
-
VL2 240 GB SSD KIT - Memory 2403833
-
VL2 500 GB HDD SATA KIT - Memory 1054264
-
VL2 THERMAL PAD: 9MM 2.5" SATA - Accessories 2403290
-
VL2 THERMAL PAD: 7MM 2.5" SATA - Accessories 2403289
-
VL2 SATA TRAY - EMPTY - Removable hard drive tray 2403291
-
WIN7 TO WIN10 2016 KIT - VALUE - Software package 1096119
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Configurable as a box PC (BPC)
Fanless design for industrial applications
Versatile and energy-efficient Intel® Core™ i3 processor
Box PC (BPC): IP30 rating
Easily removable rotating or solid-state hard drives in a variety of sizes
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150