Phoenix Contact Valueline® industrial computer with configuration options. Options include display, data storage, RAM, PCI slots, CFast® slots, and mounting method.
VL BPC 3000
-
Box PC
2400183
IP20-rated industrial box PC (BPC) with fanless design and Intel®Core™ i3-4010U processor. Up to 16 GB of RAM. Mass storage options include CFast®, HDD and SSD formats. PCI expansion slots are available.
Free download available.
Downloads
Product details
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Core™ i3-4010U 1.7 GHz |
| Operating system | without operating system |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Professional SP1 (32-bit), Chinese | |
| Windows® 7 Professional SP1 (64-Bit), Chinese | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 E SP1 (32-bit) | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| CompactFlash®, 1 GB | |
| CompactFlash®, 2 GB | |
| CompactFlash®, 4 GB | |
| CompactFlash®, 8 GB | |
| CompactFlash®, 16 GB | |
| CompactFlash®, 32 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" HDD SATA, 320 GB | |
| 2.5" HDD SATA, 500 GB | |
| 2.5" SSD (MLC), 150 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| Cooling | passive |
| PCI option 1 | without slot |
| open PCI slot | |
| PCI option 2 | without slot |
| open PCI slot | |
| Slots | without slots |
| 2x PCI | |
| Optical drive | without drive |
| Disk drive | none |
| Software keyboard | English |
| Display | |
| Display type | without display |
| Screen resolution | without |
| Touch technology | Without touch technology |
| Display lighting type | without |
| User software | without user software |
| PC WORX SRT | |
| PC WORX RT BASIC | |
| VLC runtime | |
| VLC runtime / Citect HMI |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC (typical) |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 3x USB 2.0 | |
| 1x USB 3.0 | |
| Monitor output | 1x DisplayPort |
| 1x DVI-D | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-IS |
| Width | 265 mm |
| Height | 207 mm |
| Depth | 87 mm |
| Note on dimensions | dependent on configuration |
| External dimensions | |
| Width / Height / Depth | 265 mm / 207 mm / 87 mm (dependent on configuration) |
| Installation dimensions | |
| Width / Height / Installation depth | / / (dependent on configuration) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C (Configuration options can affect the operating temperature. See user manual for details) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms impulse in accordance with IEC 60068-2-27 |
| Vibration (operation) | IEC 60068-2-27 |
| Mounting type | Bookshelf mounting |
| Panel mounting |
| Item number | 2400183 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBAAA |
| Product key | DRBAAA |
| Weight per piece (including packing) | 21 g |
| Weight per piece (excluding packing) | 1.8 g |
| Customs tariff number | 84715000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19200102 |
ETIM
| ETIM 9.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
VL I7 HDD TRAY - Removable hard drive tray 2701015
-
IPC 4 GB CFAST KIT - Memory 2400168
-
IPC 16 GB CFAST KIT - Memory 2400170
-
IPC 32 GB CFAST KIT - Memory 2402978
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL 2000/3000 240 GB SSD KIT - Memory 1066259
-
WIN7 TO WIN10 2016 KIT - VALUE - Software package 1096119
-
VL BOOKSHELF MOUNTING KIT - Mounting kit 2913160
-
VL WALL MOUNTING KIT - Mounting kit 2913161
-
VL BOOKSHELF MOUNTING KIT/EXPANSION - Mounting kit 2913164
-
60 GB M.2 MLC SSD KIT - Memory 2404867
-
120 GB M.2 MLC SSD KIT - Memory 2404868
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Compact, rugged housing
Flexible mounting options
Wall, bookshelf
Two integrated 10/100/1000 Ethernet ports with independent MAC addresses
USB 2.0 and 3.0 ports
Up to 16 GB RAM
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150