BL2 BPC 2000
-
Box PC
2404844
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Pentium® quad-core N4200 processor with 8 GB of RAM, M.2 mass storage, open mini PCIe slot, and optional wireless connectivity.
Free download available.
Downloads
Product details
| General | 3.40 |
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Pentium® N4200 1.1/2.5 GHz |
| Operating system | Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language |
| RAM | 8 GB DDR3 SODIMM |
| Data storage system | M.2 SSD, 120 GB |
| Cooling | passive |
| Display | |
| Display type | without display |
| Screen resolution | not relevant |
| User software | without user software |
| Visu+ |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x COM (RS-232) | |
| 2x USB 2.0 | |
| 2x USB 3.0 | |
| Monitor output | 2x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| Width | 162 mm |
| Height | 147 mm |
| Depth | 49 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Conformity/Approvals | |
| UL, USA / Canada | UL 61010-2-201 |
| Mounting type | Panel mounting |
| DIN rail mounting |
| Item number | 2404844 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBABA |
| Product key | DRBABA |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200102 |
ETIM
| ETIM 9.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
30 GB M.2 MLC SSD KIT - Memory 2404866
-
60 GB M.2 MLC SSD KIT - Memory 2404867
-
120 GB M.2 MLC SSD KIT - Memory 2404868
-
240 GB M.2 MLC SSD KIT - Memory 2404869
-
UTA 107/30 - Mounting adapter 2320089
-
VISU+ IPC UPGRADE - Visualization software 1310994
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150